Product groups

New KIPP Clamping Technology catalogue

go back
  • New KIPP Clamping Technology catalogue
  • New KIPP Clamping Technology catalogue
  • New KIPP Clamping Technology catalogue
  • New KIPP Clamping Technology catalogue
Range with structure

New KIPP Clamping Technology catalogue

The new KIPP catalogue Clamping Technology is released in time for the METAV 2018. It has 460 pages with more than 2800 clamping components and has a completely new structure.
HEINRICH KIPP WERK has completely revised the entire clamping technology range. It now has 2800 workholding components and is organised into 19 product groups. To ease clarity, these groups are separated into 4 sectors. The aim is to enable intuitive searches. Readers can now quickly find what is required for their applications - product, price and dimensions. Similar to the online shop.
The systems are of modular design and compatible with each other. This guarantees maximum setup optimisation for machine tools. Up to 95% of standard components are available ex-stock and so can be quickly delivered.
Due to the integration of many innovations, the catalogue Clamping Technology has grown by more than 100 pages to 460 pages long. Optimisations and innovations are present in all product groups.

In addition to the existing mechanical "BALL lock" a pneumatic positioning and clamping system has been included.

New to the range is a workholding pyramid made from mineral cast for multi-part clamping in a small space – the ideal basis for 5-axis machining.

New mechanical machinable collets (round and rectangular) enable reliable clamping of freeform workpieces.

A new group includes centric vices with zero-point interface and automation possibilities.

The workpiece stabiliser system ensures considerable reductions of vibrations on the workpiece.

To the shop

Marc Geiser, the Team Leader in Clamping Technology at HEINRICH KIPP WERK says: "The new catalogue structure and the expansion of the range has been carefully considered. The customer has now a diverse component program for the universal clamping of workpieces available. Additionally, all systems are compatible with each other – the basis for this is the zero-point clamping system. All other components are clearly defined over the uniform clamping pin interface. Workpieces can be exchanged within seconds. These highly flexible KIPP clamping systems and minimum set-up times prepare you for any challenges in clamping technology."

Request our new KIPP Catalogue Clamping Technology,

or browse through it online and order with one click in the webshop.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33