Product groups

Modular clamping technology in even greater variety

go back
New basic elements for modular clamping technology

HEINRICH KIPP WERK has expanded its range with new clamping elements. This provides customers with an extensive modular system with more than 300 basic and add-on elements, especially for workpiece construction on CNC processing machines.

Innovations from modular clamping technology at a glance:

  • With immediate effect, subplates, tombstones and workholding towers from KIPP are all available in three versions – with pre-machined clamping faces, with grid holes and with T-slots.
  • Workholding towers and double-sided tombstones are available in other sizes – The range now includes base sizes of 300 x 300 to 1000 x 1000 mm and heights up to 1250 mm.
  • New to the clamping technology program are workholding towers with 6 and 8 clamping faces and cross-form towers.

Special dimensions or shapes for the clamping elements are always available on request. To match the basic elements, KIPP offers a wide range of components from the field of workholding technology – all products are compatible with each other.

Subplates, tombstones and box cubes from KIPP are each available in three versions - with pre-machined clamping surfaces (as shown), with grid holes or with T-slots.
The T-slots with tolerance class H7 allow precise positioning of fixtures and clamping elements.
The M12 and M16 grid systems allow positioning and fastening with shoulder screws.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33