Product groups

Lockable operating grip from KIPP

go back

The key to more security - Lockable operating grip from KIPP

Grips and knobs from KIPP are for manual fixating and clamping. They find use in e.g. machine, tool and plant construction as well as on test and medical equipment. The new lockable grips are especially useful for security relevant sectors, where they prevent unauthorised loosening of the fastening or connection.

KIPP has added e.g. lockable five lobe grips suitable for use in equipment construction to the range. These lockable grips also find use in the packaging industry, special machines, toolmaking and for camping equipment.

The grips themselves are made from thermoplastic, the steel parts are trivalent blue passivated and the cylinder lock is made from die-cast zinc.
K1378 Plastic five lobe grip, lockable, internal thread

                       

                  

The lockable five lobe grips are available with

external- and internal threads

in the sizes M8 and M10.

KIPP also has an M6 internal thread on offer. All external threads are 20 mm long

K1378 Plastic five lobe grip, lockable, external thread
Two keys, which can be removed in the open or locked position are supplied with each grip. As the standard version of the lockable five lobe grips are a single-key system, several grips can be locked or opened using just one key, which simplifies daily use.
On request, KIPP can produce special versions that have their own individual key or with other threads.

Find more information here:

To the products:

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33