Product groups

KIPP steel clamping levers

go back
KIPP steel clamping levers

Robust steel clamping lever

Stable and efficient
In the plant and mechanical engineering sector in particular, the demand for reliability and long service life is incredibly high. With its steel clamping lever, KIPP meets these requirements whilst at the same time offering a cost-effective solution. This lever features the classic KIPP design and offers impressive stability and functionality.
The KIPP cam lever is also now available in a steel model. Its chromed surfaces provides protection against corrosion and it looks like the stainless steel version.

to product page external thread

to product page internal thread

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33