Product groups

KIPP presents new Premium Locking Bolts

go back
KIPP presents new Premium Indexing Plungers
KIPP presents new Premium Locking Bolts
For highest standards

to product page

Indexing plungers are used where any change in position due to transverse forces should be prevented. The plunger can only be moved to a new position after the pin has been manually withdrawn. In addition to easy handling, reliability, durability and quality play a particularly vital roll.

The Premium Indexing Plungers offered in the KIPP program include conical and cylindrical designs. All plungers have a mushroom knob in black-grey thermoplastic. They are used e.g. in swing or rotating fixtures and for stop positioning.

A particular innovation in the product group - Premium Indexing Plungers - is the design for thin-walled parts. This version is suitable for mounting on components with thin walls. The KIPP Premium Indexing Plungers can be fastened in any appropriate position and can also be used on sheet metal constructions.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33