Product groups

Online configurator ball lock pins

go back

Find the right ball lock pin for your application!


KIPP now offers a quick and simple online tool for configuring your own ball lock pin and tailoring it to your requirements.
The new online configurator allows you to select the following criteria:

Pin diameter

Clamping length

Shear force – depending on material

Grip versions

After completing your selections, you will receive an explicit article number and a product perfectly tailored to your requirements. You can then place an order directly in our online shop for the ball lock pin you have selected.
Ball lock pins from KIPP are used for easy fastening or joining of components or workpieces. The two balls are unlocked and locked by operating the push button. This creates a secure and non-detachable connection between the parts that are being joined.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33