Product groups

KIPP has been awarded the CADENAS° award

go back
  • KIPP has been awarded the CADENAS° award
KIPP has been awarded the CADENAS award
HEINRICH KIPP WERK is the winner of the CADENAS 2017 award "The Golden Catalog Seal" within the framework of 3D CAD data in highest quality for engineers.
CADENAS GmbH is the leading software manufacturer in the field of strategic part management and part reduction (PARTsolutions) and for electronic CAD product catalogues (eCATALOGsolutions).
CADENAS awarded the HEINRICH KIPP KG electronic product catalogue with the "Golden Catalog Seal" whereby the CAD data from KIPP stands out in the market with its intelligent and high quality structure.
We at KIPP are delighted and thank the CADENAS GmbH for this accolade.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33