Product groups

KIPP brings spring plungers with flattened thrust pin onto the market

go back
  • KIPP brings spring plungers with flattened thrust pin onto the market

Secure locking, precise fixing, accurate positioning

KIPP brings spring plungers with flattened thrust pin onto the market
Further development in service of the customer: In response to increased requests, HEINRICH KIPP WERK has added spring plungers with flat thrust pins to its standard product range. They are available in a range of designs that is unique to the market: KIPP is offering altogether around 50 models made of steel, stainless steel, and the plastic polyoxymethylene (POM), which can optionally be equipped with the proven thread lock.

Unlike the models available up until now, these spring plungers are used mainly as press-in pins and as spring-loaded stops in tool construction. Important: in these versions with flat thrust pin, the thrust pin is actuated only in the axial direction. For radial or lateral actuation, the KIPP range offers numerous alternative plungers.

With currently more than 800 standard variants, HEINRICH KIPP WERK offers spring plungers for all conventional tasks. These are not only available in steel, but also in stainless steel (e.g. for contact with chemical substances), plastic or hybrid variants. With the numerour combination possibilities of sleeves, balls and springs, an ideal plunger is available for every application. Spring plungers with the integrated thread lock even withstand violent shocks, impacts and vibrations.

Spring plungers are used above all to press down/up, eject, or as spring-loaded stops. These versatile elements enable:

  • the holding of quick-change components
  • precise distance settings for stops
  • reliable pressing down/up of system components

Linear or radially moving parts are reliably locked at preset positions using ball catches. Aligned elements in bushes and bearings are also precisely centred.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33