Product groups

KIPP aluminium mounting brackets

go back
KIPP aluminium mounting brackets

KIPP expands its range of aluminium mounting brackets

Easy to handle
With its new mounting brackets, KIPP is presenting a user-friendly assembly aid that is designed to suit a large number of products. Thanks to the extensive variety of standard and fine threads available, users are guaranteed to find the right fastening method for any component. What's more, clamping slots also secure the component in place while it is being screwed onto the mounting bracket, making the equipment easier to work with.
The mounting brackets can be combined with several KIPP operating parts, even in cases where space is restricted.

The KIPP mounting brackets are available in two versions: Form A features a fastening hole that is parallel to the thread, while the hole in Form B runs perpendicular to the thread. The mounting bracket is fastened using socket head screws.

to product page

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33