Product groups

KIPP Tubular handles adjustable

go back

Lightweight design. Flexible mounting.

KIPP expands its product line of adjustable TUBULAR HANDLES

With the new variable mounting concept, KIPP is introducing a practical handle for plant and machine construction.

Advantages:

  • extreme lightweight due to the aluminium tube
  • appealing design 
  • flexible mounting options


The grip can be flexibly mounted, as the mounting brackets on the TUBULAR HANDLE can be freely positioned and fastened. The tube is locked in the mounting brackets with cross screws, guaranteeing rotation-free and robust operation. By longer handles, several mounting brackets can be used. These can be ordered separately as accessories.

to product page

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33