Product groups

KIPP TUBULAR HANDLES compact

go back
KIPP compact aluminium tubular handle

KIPP TUBULAR HANDLES compact

Innovative design for machine housings
TUBULAR HANDLES compact demonstrate maximum stability in a lightweight design
KIPP's TUBULAR HANDLES compact set out to impress with a combination of a robust appearance, high level of stability and an extremely lightweight design. The patented fastening system allows the handles to be assembled from the rear with no screws visible on the front.
The handles match machine housings perfectly. This product expansion is therefore aimed particularly at customers in the machine and plant construction sectors.
In addition to the new form, the ergonomic tubular handle has an abrasion-resistant surface that is exceptionally easy to clean.

to product page

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33