Product groups

KIPP TUBULAR HANDLES carbon

go back
KIPP TUBULAR HANDLES, carbon fibre

KIPP TUBULAR HANDLES carbon

High-quality Handles for Premium Class
The primary features of this handle are extreme stability, high-quality design, highly resistant materials and long service life.

The combination of stainless steel and real carbon fibre materials gives the handle a visually striking look. Thanks to its ergonomic shape, special design and high-quality visual look, the carbon fibre TUBULAR HANDLE is ideal for use in interior design and fittings or other high-end areas.

Carbon fibre handles have up until now only been available as custom made products. HEINRICH KIPP WERK now offers these handles as standard products directly ex works.

to product page

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33