Product groups

KIPP 5-axis compact clamping system

go back
Test

KIPP 5-axis compact clamping system

KIPP 5-axis compact clamping system

New clamping technology by 5-axis machining

The »KIPP 5-axis compact clamping system features completely new clamping technology. The division of force flow and workpiece positioning achieves significantly improved clamping values. Thanks to the intelligent force distribution, only limited torques are transferred to the machine table.

The workpiece is always centred due to the symmetrical structure of the 5-axis clamping system. The positive down force on both sides of the jaw plates presses workpieces firmly onto the seating ledge. The new clamping technology is designed for use on 5-axis machines and increases rigidity to accommodate the very highest cutting and feed forces.

KIPP 5-axis compact clamping system

At a glance: 5-axis compact clamping system

• Clamping width: 20 mm to 320 mm, freely extendable
• Jaw width: 90 mm or 125 mm
• Clamping jaws: smooth or with clamping pins
• Interfaces: T-slot tables, grid systems, zero point clamping systems
• Rapid adjustment of the clamping jaws using a scale
• Optimum accessibility to the workpiece
KIPP 5-axis compact clamping system
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33