Product groups

KIPP 5-axis clamping system for 40 tonne workpieces

go back
  • KIPP 5-axis clamping system for 40 tonne workpieces - proves itself with high stability and reliability.

KIPP 5-axis clamping system for 40 tonne workpieces

HEINRICH KIPP WERK displays the 5-axis module clamping system size Ø 138 at the MOULDING EXPO. With heavy workpieces it has already proven itself in use with high stability and reliability.

5-axis module clamping system 138
UNI lock 5-axis basic module, system size 138 mm
UNILOCK 5-axis baseplate for general clamping, size 138 mm
A year ago, HEINRICH KIPP WERK presented the new 5-axis module clamping system for clamping workpieces that exceed 1 m in length.
In the spring of 2019, just in time for the MOULDING EXPO the KIPP technicians can report the successful use of the system under extreme conditions - clamping a workpiece with a weight of 40 t.
The customer's requirement was to clamp a tool family for injection moulding machines - upright for the 5-side complete machining. The dimensions of the smallest part family was 2 m x 2 m x 0.8 m with a weight from 15 t. The largest family was 4 m x 4 m x 1.1 m and weighed up to 40 t.

The KIPP 5-axis modular clamping system in size Ø 138 is predestined for this application. After installation of the clamping system, the set-up time was optimised by over 300 %. Previously, the customer required 90 minutes for a setup, now it was a maximum of 20 minutes. A support weight of 10 t per module was realised. 4 basic modules of size Ø 138 were always used simultaneously. The workpiece was positioned by means of a centring aid on the base module for easier placement by crane.

The 138 modular clamping system is compatible and universally applicable with the sizes already available (50 and 80). As XXL version it enables fastening with threads up to M 60.

To the products

K1423 UNI lock 5-axis reducer adapter, system size 138 mm
K1422 UNI lock 5-axis reducer adapter, system size 138 mm
UNILOCK clamping pin, system size 138 mm

Would you like to know more about our 5-axis module clamping system? Contact our experts:

spanntechnik@kipp.com

KIPP shows the products at the MOULDING EXPO in Stuttgart, Germany in May 2019 - HALL 3 | BOOTH 3A13.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33