Product groups

Hygiene Shield

go back
  • Hygiene Shield

HYGIENEshield Standard

The HYGIENEshield offers your employees and your customers sure protection from the coughing, sneezing and saliva of others.
The combination of acrylic glass and square tube can be flexibly configured to your requirements. Several counter and floor standing versions are available. Ideally suited for medical areas, doctors' surgeries, food markets, reception areas, etc.
Product advantages:
  • Individually adaptable
  • Hygienic cleaning
  • Supplied pre-assembled
  • Available quickly

Free-standing floor version / K1081.21

Total height 1903 mm
Width 900 mm
Foot length 530 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)
  • Total clearance height 1000 mm
  • Pass-through clearance 140 mm by a table height of 860 mm

Screwed-down floor version / K1081.22

Total height 1886 mm
Width 900 mm
Foot area each 72 x 60 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)
  • Total clearance height 1000 mm
  • Pass-through clearance 140 mm by a table height of 860 mm

Floor version on rollers / K1081.26

Total height 1960 mm
Width 900 mm
Foot length 530 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm, 4 mm thick
  • Total clearance height 1060 mm
  • 2 swivel castors with roller brake for a secure stand

Free-standing counter version / K1081.11

Total height 1025 mm
Pass-through gap 145 mm>/td>
Width 900 mm
Foot length 530 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)

Screwed-down counter version / K1081.12

Total height 1025 mm
Pass-through gap 145 mm>/td>
Width 900 mm
Foot area each 72 x 60 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)

Front mounted counter version / K1081.13

Total height 1275 mm
Pass-through gap variable>/td>
Width 900 mm
Foot area each 72 x 60 mm 
  • Square profile, frame top open
  • Acrylic glass 850 x 850 mm (4 mm thick)

Special versions
On request, we can also supply all types in special sizes (dimensions can be configured individually).

Other version also possible on request:
  • Screwed-on ceiling panel
  • Screwed-on wall panel

Let our team advise you now:

Gerd Wiedemaier
Special solutions Germany

Tel.: 07454 793-48
gerd.wiedemaier@kipp.com

Daniel Sauter
Special solutions Germany

Tel.: +49 7454 793-7656
daniel.sauter@kipp.com

Klaus Bühler
Contact dealer

Tel.: +49 7454 793-163
klaus.buehler@kipp.com

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33