Product groups

Durability of KIPP Metal Scales Scores Highly

go back
Durability of KIPP metal scales scores highly
Durability of KIPP Metal Scales Scores Highly
Wear resistant, precise and robust
Metallic scales are used in machine, plant and fixture construction. The deep-engraved lasering make them extremely wear-resistant and durable when they have to be cleaned regularly.
Due to the continual expansions of the standard range, this product group has become extremely diverse. HEINRICH KIPP WERK supplies ex works metal scales in black, anodised aluminium and in stainless steel with zero marks and a vernier scale.
Alongside the standardised variations of metal scales, KIPP also provides customer-specific special versions. The metal scales are also available in special lengths on request and the scales can also be custom-defined.

to product page

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33