Product groups
Holder for panel elements (Multiblock 25) type B and type I
K2189

Holder for panel elements (Multiblock 25) type B and type I

go back

Item description/product images

DescriptionMaterial:Holder fibreglass reinforced plastic PA.
Steel nut.
Version:Holder black or grey similar to RAL 7042.
Nut electro zinc-plated.
Note:The holders facilitate the simple attachment of panel elements to aluminium profiles.

The holder can be twisted into the profile slot at any position. Lightweight plastic panel elements (acrylic glass, composite panels) or cladding panels can be mounted on these brackets. A hole must be drilled through the panel elements to enable them to be screwed to the holder. The nut in the holder can be adjusted via an elongated hole so that a certain tolerance compensation is possible.

Additional spacers can be attached to the holder. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2189 Holder for panel elements (Multiblock 25) type B and type I 325 kB

Drawings

Holder for panel elements (Multiblock 25) type B and type I

Item selection/filter

Order No.Main
colour
TypeA1A2D

Slot
width
PCADAcc.PriceOrder
K2189.11080408blackI84,35M484,5 on request
K2189.11080508blackI84,35M584,5 on request
K2189.11080608blackI84,35M684,5 on request
K2189.11080412blackI124,4M484,5 on request
K2189.11080512blackI124,4M584,5 on request
K2189.11080612blackI124,4M684,5 on request
K2189.11080414blackI144,6M484,5 on request
K2189.11080514blackI144,6M584,5 on request
K2189.11080614blackI144,6M684,5 on request
K2189.12080408blackB8,55,7M4106 on request
K2189.12080508blackB8,55,7M5106 on request
K2189.12080608blackB8,55,7M6106 on request
K2189.12080409blackB9,55,6M4106 on request
K2189.12080509blackB9,55,6M5106 on request
K2189.12080609blackB9,55,6M6106 on request
K2189.12080414blackB146M4106 on request
K2189.12080514blackB146M5106 on request
K2189.12080614blackB146M6106 on request
K2189.21080408greyI84,35M484,5 on request
K2189.21080508greyI84,35M584,5 on request
K2189.21080608greyI84,35M684,5 on request
K2189.21080412greyI124,4M484,5 on request
K2189.21080512greyI124,4M584,5 on request
K2189.21080612greyI124,4M684,5 on request
K2189.21080414greyI144,6M484,5 on request
K2189.21080514greyI144,6M584,5 on request
K2189.21080614greyI144,6M684,5 on request
K2189.22080408greyB8,55,7M4106 on request
K2189.22080508greyB8,55,7M5106 on request
K2189.22080608greyB8,55,7M6106 on request
K2189.22080409greyB9,55,6M4106 on request
K2189.22080509greyB9,55,6M5106 on request
K2189.22080609greyB9,55,6M6106 on request
K2189.22080414greyB146M4106 on request
K2189.22080514greyB146M5106 on request
K2189.22080614greyB146M6106 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33