Product groups
Cam-action indexing plungers, stainless steel with thread lock
K2115

Cam-action indexing plungers, stainless steel with thread lock

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form AP: without grip cap or nut.
Form CP: with grip cap, without nut.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2115 Cam-action indexing plungers, stainless steel with thread lock 266 kB

Drawings (total overview)

Cam-action indexing plungers, stainless steel with thread lock

Cam-action indexing plungers, stainless steel, with thread lock, without grip cap or nut, Form AP

More information

Drawings

Cam-action indexing plungers, stainless steel, with thread lock, without grip cap or nut, Form AP

Item selection/filter

Order No.FormForm definitionD

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2115.1940410APPrism jaw4M101038,52515936101814 on request
K2115.1940510APPrism jaw5M101038,52515936101,3814 on request
K2115.1940610APPrism jaw6M101038,52515936101,8814 on request
K2115.19404101APPrism jaw4M10x11038,52515936101814 on request
K2115.19405101APPrism jaw5M10x11038,52515936101,3814 on request
K2115.19406101APPrism jaw6M10x11038,52515936101,8814 on request
K2115.1940512APPrism jaw5M121247,4301910,83,68121,3515 on request
K2115.1940612APPrism jaw6M121247,4301910,83,68121,8515 on request
K2115.1940812APPrism jaw8M121247,4301910,83,68122,3515 on request
K2115.19405121APPrism jaw5M12x1,51247,4301910,83,68121,3515 on request
K2115.19406121APPrism jaw6M12x1,51247,4301910,83,68121,8515 on request
K2115.19408121APPrism jaw8M12x1,51247,4301910,83,68122,3515 on request
K2115.1940616APPrism jaw6M161661,2402614,44,810161,81535 on request
K2115.1940816APPrism jaw8M161661,2402614,44,810162,31535 on request
K2115.1941016APPrism jaw10M161661,2402614,44,810162,81535 on request
K2115.19406161APPrism jaw6M16x1,51661,2402614,44,810161,81535 on request
K2115.19408161APPrism jaw8M16x1,51661,2402614,44,810162,31535 on request
K2115.19410161APPrism jaw10M16x1,51661,2402614,44,810162,81535 on request
K2115.1940820APPrism jaw8M202071503018612202,32060 on request
K2115.1941020APPrism jaw10M202071503018612202,82060 on request
K2115.1941220APPrism jaw12M2020715030186122032060 on request
K2115.19408201APPrism jaw8M20x1,52071503018612202,32060 on request
K2115.19410201APPrism jaw10M20x1,52071503018612202,82060 on request
K2115.19412201APPrism jaw12M20x1,520715030186122032060 on request

Cam-action indexing plungers, stainless steel, with thread lock, with cap, without nut, Form CP

More information

Drawings

Cam-action indexing plungers, stainless steel, with thread lock, with cap, without nut, Form CP

Item selection/filter

Order No.FormForm definitionComponent
colour
D

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2115.1960410CPPrism jaws with 3 prism sizes5-way4M101039,526,31510,94,96101814 on request
K2115.1960510CPPrism jaws with 3 prism sizes5-way5M101039,526,31510,94,96101,3814 on request
K2115.1960610CPPrism jaws with 3 prism sizes5-way6M101039,526,31510,94,96101,8814 on request
K2115.19604101CPPrism jaws with 3 prism sizes5-way4M10x11039,526,31510,94,96101814 on request
K2115.19605101CPPrism jaws with 3 prism sizes5-way5M10x11039,526,31510,94,96101,3814 on request
K2115.19606101CPPrism jaws with 3 prism sizes5-way6M10x11039,526,31510,94,96101,8814 on request
K2115.1960512CPPrism jaws with 3 prism sizes5-way5M121248,431,11912,95,78121,3515 on request
K2115.1960612CPPrism jaws with 3 prism sizes5-way6M121248,431,11912,95,78121,8515 on request
K2115.1960812CPPrism jaws with 3 prism sizes5-way8M121248,431,11912,95,78122,3515 on request
K2115.19605121CPPrism jaws with 3 prism sizes5-way5M12x1,51248,431,11912,95,78121,3515 on request
K2115.19606121CPPrism jaws with 3 prism sizes5-way6M12x1,51248,431,11912,95,78121,8515 on request
K2115.19608121CPPrism jaws with 3 prism sizes5-way8M12x1,51248,431,11912,95,78122,3515 on request
K2115.1960616CPPrism jaws with 3 prism sizes5-way6M161662,341,52616,6710161,81535 on request
K2115.1960816CPPrism jaws with 3 prism sizes5-way8M161662,341,52616,6710162,31535 on request
K2115.1961016CPPrism jaws with 3 prism sizes5-way10M161662,341,52616,6710162,81535 on request
K2115.19606161CPPrism jaws with 3 prism sizes5-way6M16x1,51662,341,52616,6710161,81535 on request
K2115.19608161CPPrism jaws with 3 prism sizes5-way8M16x1,51662,341,52616,6710162,31535 on request
K2115.19610161CPPrism jaws with 3 prism sizes5-way10M16x1,51662,341,52616,6710162,81535 on request
K2115.1960820CPPrism jaws with 3 prism sizes5-way8M202072,351,33020,58,512202,32060 on request
K2115.1961020CPPrism jaws with 3 prism sizes5-way10M202072,351,33020,58,512202,82060 on request
K2115.1961220CPPrism jaws with 3 prism sizes5-way12M202072,351,33020,58,5122032060 on request
K2115.19608201CPPrism jaws with 3 prism sizes5-way8M20x1,52072,351,33020,58,512202,32060 on request
K2115.19610201CPPrism jaws with 3 prism sizes5-way10M20x1,52072,351,33020,58,512202,82060 on request
K2115.19612201CPPrism jaws with 3 prism sizes5-way12M20x1,52072,351,33020,58,5122032060 on request
K2115.19604102CPPrism jaws with 3 prism sizesbushes and fastening screws4M101039,526,31510,94,96101814 on request
K2115.19605102CPPrism jaws with 3 prism sizesbushes and fastening screws5M101039,526,31510,94,96101,3814 on request
K2115.19606102CPPrism jaws with 3 prism sizesbushes and fastening screws6M101039,526,31510,94,96101,8814 on request
K2115.196041012CPPrism jaws with 3 prism sizesbushes and fastening screws4M10x11039,526,31510,94,96101814 on request
K2115.196051012CPPrism jaws with 3 prism sizesbushes and fastening screws5M10x11039,526,31510,94,96101,3814 on request
K2115.196061012CPPrism jaws with 3 prism sizesbushes and fastening screws6M10x11039,526,31510,94,96101,8814 on request
K2115.19605122CPPrism jaws with 3 prism sizesbushes and fastening screws5M121248,431,11912,95,78121,3515 on request
K2115.19606122CPPrism jaws with 3 prism sizesbushes and fastening screws6M121248,431,11912,95,78121,8515 on request
K2115.19608122CPPrism jaws with 3 prism sizesbushes and fastening screws8M121248,431,11912,95,78122,3515 on request
K2115.196051212CPPrism jaws with 3 prism sizesbushes and fastening screws5M12x1,51248,431,11912,95,78121,3515 on request
K2115.196061212CPPrism jaws with 3 prism sizesbushes and fastening screws6M12x1,51248,431,11912,95,78121,8515 on request
K2115.196081212CPPrism jaws with 3 prism sizesbushes and fastening screws8M12x1,51248,431,11912,95,78122,3515 on request
K2115.19606162CPPrism jaws with 3 prism sizesbushes and fastening screws6M161662,341,52616,6710161,81535 on request
K2115.19608162CPPrism jaws with 3 prism sizesbushes and fastening screws8M161662,341,52616,6710162,31535 on request
K2115.19610162CPPrism jaws with 3 prism sizesbushes and fastening screws10M161662,341,52616,6710162,81535 on request
K2115.196061612CPPrism jaws with 3 prism sizesbushes and fastening screws6M16x1,51662,341,52616,6710161,81535 on request
K2115.196081612CPPrism jaws with 3 prism sizesbushes and fastening screws8M16x1,51662,341,52616,6710162,31535 on request
K2115.196101612CPPrism jaws with 3 prism sizesbushes and fastening screws10M16x1,51662,341,52616,6710162,81535 on request
K2115.19608202CPPrism jaws with 3 prism sizesbushes and fastening screws8M202072,351,33020,58,512202,32060 on request
K2115.19610202CPPrism jaws with 3 prism sizesbushes and fastening screws10M202072,351,33020,58,512202,82060 on request
K2115.19612202CPPrism jaws with 3 prism sizesbushes and fastening screws12M202072,351,33020,58,5122032060 on request
K2115.196082012CPPrism jaws with 3 prism sizesbushes and fastening screws8M20x1,52072,351,33020,58,512202,32060 on request
K2115.196102012CPPrism jaws with 3 prism sizesbushes and fastening screws10M20x1,52072,351,33020,58,512202,82060 on request
K2115.196122012CPPrism jaws with 3 prism sizesbushes and fastening screws12M20x1,52072,351,33020,58,5122032060 on request
K2115.196041016CPPrism jaws with 3 prism sizes800x400x244M101039,526,31510,94,96101814 on request
K2115.196051016CPPrism jaws with 3 prism sizes800x400x245M101039,526,31510,94,96101,3814 on request
K2115.196061016CPPrism jaws with 3 prism sizes800x400x246M101039,526,31510,94,96101,8814 on request
K2115.1960410116CPPrism jaws with 3 prism sizes800x400x244M10x11039,526,31510,94,96101814 on request
K2115.1960510116CPPrism jaws with 3 prism sizes800x400x245M10x11039,526,31510,94,96101,3814 on request
K2115.1960610116CPPrism jaws with 3 prism sizes800x400x246M10x11039,526,31510,94,96101,8814 on request
K2115.196051216CPPrism jaws with 3 prism sizes800x400x245M121248,431,11912,95,78121,3515 on request
K2115.196061216CPPrism jaws with 3 prism sizes800x400x246M121248,431,11912,95,78121,8515 on request
K2115.196081216CPPrism jaws with 3 prism sizes800x400x248M121248,431,11912,95,78122,3515 on request
K2115.1960512116CPPrism jaws with 3 prism sizes800x400x245M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612116CPPrism jaws with 3 prism sizes800x400x246M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812116CPPrism jaws with 3 prism sizes800x400x248M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061616CPPrism jaws with 3 prism sizes800x400x246M161662,341,52616,6710161,81535 on request
K2115.196081616CPPrism jaws with 3 prism sizes800x400x248M161662,341,52616,6710162,31535 on request
K2115.196101616CPPrism jaws with 3 prism sizes800x400x2410M161662,341,52616,6710162,81535 on request
K2115.1960616116CPPrism jaws with 3 prism sizes800x400x246M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816116CPPrism jaws with 3 prism sizes800x400x248M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016116CPPrism jaws with 3 prism sizes800x400x2410M16x1,51662,341,52616,6710162,81535 on request
K2115.196082016CPPrism jaws with 3 prism sizes800x400x248M202072,351,33020,58,512202,32060 on request
K2115.196102016CPPrism jaws with 3 prism sizes800x400x2410M202072,351,33020,58,512202,82060 on request
K2115.196122016CPPrism jaws with 3 prism sizes800x400x2412M202072,351,33020,58,5122032060 on request
K2115.1960820116CPPrism jaws with 3 prism sizes800x400x248M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020116CPPrism jaws with 3 prism sizes800x400x2410M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220116CPPrism jaws with 3 prism sizes800x400x2412M20x1,52072,351,33020,58,5122032060 on request
K2115.196041084CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 034M101039,526,31510,94,96101814 on request
K2115.196051084CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 035M101039,526,31510,94,96101,3814 on request
K2115.196061084CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 036M101039,526,31510,94,96101,8814 on request
K2115.1960410184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 034M10x11039,526,31510,94,96101814 on request
K2115.1960510184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 035M10x11039,526,31510,94,96101,3814 on request
K2115.1960610184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 036M10x11039,526,31510,94,96101,8814 on request
K2115.196051284CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 035M121248,431,11912,95,78121,3515 on request
K2115.196061284CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 036M121248,431,11912,95,78121,8515 on request
K2115.196081284CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 038M121248,431,11912,95,78122,3515 on request
K2115.1960512184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 035M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 036M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 038M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061684CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 036M161662,341,52616,6710161,81535 on request
K2115.196081684CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 038M161662,341,52616,6710162,31535 on request
K2115.196101684CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 0310M161662,341,52616,6710162,81535 on request
K2115.1960616184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 036M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 038M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 0310M16x1,51662,341,52616,6710162,81535 on request
K2115.196082084CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 038M202072,351,33020,58,512202,32060 on request
K2115.196102084CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 0310M202072,351,33020,58,512202,82060 on request
K2115.196122084CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 0312M202072,351,33020,58,5122032060 on request
K2115.1960820184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 038M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 0310M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220184CPPrism jaws with 3 prism sizes8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 0312M20x1,52072,351,33020,58,5122032060 on request
K2115.196041086CPPrism jaws with 3 prism sizes750 g can4M101039,526,31510,94,96101814 on request
K2115.196051086CPPrism jaws with 3 prism sizes750 g can5M101039,526,31510,94,96101,3814 on request
K2115.196061086CPPrism jaws with 3 prism sizes750 g can6M101039,526,31510,94,96101,8814 on request
K2115.1960410186CPPrism jaws with 3 prism sizes750 g can4M10x11039,526,31510,94,96101814 on request
K2115.1960510186CPPrism jaws with 3 prism sizes750 g can5M10x11039,526,31510,94,96101,3814 on request
K2115.1960610186CPPrism jaws with 3 prism sizes750 g can6M10x11039,526,31510,94,96101,8814 on request
K2115.196051286CPPrism pairs adjustable on T-slot 6750 g can5M121248,431,11912,95,78121,3515 on request
K2115.196061286CPPrism pairs adjustable on T-slot 6750 g can6M121248,431,11912,95,78121,8515 on request
K2115.196081286CPPrism pairs adjustable on T-slot 6750 g can8M121248,431,11912,95,78122,3515 on request
K2115.1960512186CPPrism pairs adjustable on T-slot 6750 g can5M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612186CPPrism pairs adjustable on T-slot 6750 g can6M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812186CPPrism pairs adjustable on T-slot 6750 g can8M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061686CPPrism jaws with 3 prism sizes750 g can6M161662,341,52616,6710161,81535 on request
K2115.196081686CPPrism jaws with 3 prism sizes750 g can8M161662,341,52616,6710162,31535 on request
K2115.196101686CPPrism jaws with 3 prism sizes750 g can10M161662,341,52616,6710162,81535 on request
K2115.1960616186CPPrism jaws with 3 prism sizes750 g can6M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816186CPPrism jaws with 3 prism sizes750 g can8M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016186CPPrism jaws with 3 prism sizes750 g can10M16x1,51662,341,52616,6710162,81535 on request
K2115.196082086CPPrism jaws with 3 prism sizes750 g can8M202072,351,33020,58,512202,32060 on request
K2115.196102086CPPrism jaws with 3 prism sizes750 g can10M202072,351,33020,58,512202,82060 on request
K2115.196122086CPPrism jaws with 3 prism sizes750 g can12M202072,351,33020,58,5122032060 on request
K2115.1960820186CPPrism jaws with 3 prism sizes750 g can8M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020186CPPrism jaws with 3 prism sizes750 g can10M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220186CPPrism jaws with 3 prism sizes750 g can12M20x1,52072,351,33020,58,5122032060 on request
K2115.196041087CPPrism jaws with 3 prism sizes80850-93-451004M101039,526,31510,94,96101814 on request
K2115.196051087CPPrism jaws with 3 prism sizes80850-93-451005M101039,526,31510,94,96101,3814 on request
K2115.196061087CPPrism jaws with 3 prism sizes80850-93-451006M101039,526,31510,94,96101,8814 on request
K2115.1960410187CPPrism jaws with 3 prism sizes80850-93-451004M10x11039,526,31510,94,96101814 on request
K2115.1960510187CPPrism jaws with 3 prism sizes80850-93-451005M10x11039,526,31510,94,96101,3814 on request
K2115.1960610187CPPrism jaws with 3 prism sizes80850-93-451006M10x11039,526,31510,94,96101,8814 on request
K2115.196051287CPPrism jaws with 3 prism sizes80850-93-451005M121248,431,11912,95,78121,3515 on request
K2115.196061287CPPrism jaws with 3 prism sizes80850-93-451006M121248,431,11912,95,78121,8515 on request
K2115.196081287CPPrism jaws with 3 prism sizes80850-93-451008M121248,431,11912,95,78122,3515 on request
K2115.1960512187CPPrism jaws with 3 prism sizes80850-93-451005M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612187CPPrism jaws with 3 prism sizes80850-93-451006M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812187CPPrism jaws with 3 prism sizes80850-93-451008M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061687CPPrism jaws with 3 prism sizes80850-93-451006M161662,341,52616,6710161,81535 on request
K2115.196081687CPPrism jaws with 3 prism sizes80850-93-451008M161662,341,52616,6710162,31535 on request
K2115.196101687CPPrism pairs adjustable on T-slot 680850-93-4510010M161662,341,52616,6710162,81535 on request
K2115.1960616187CPPrism pairs adjustable on T-slot 680850-93-451006M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816187CPPrism jaws with 3 prism sizes80850-93-451008M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016187CPPrism jaws with 3 prism sizes80850-93-4510010M16x1,51662,341,52616,6710162,81535 on request
K2115.196082087CPPrism pairs adjustable on T-slot 680850-93-451008M202072,351,33020,58,512202,32060 on request
K2115.196102087CPPrism pairs adjustable on T-slot 680850-93-4510010M202072,351,33020,58,512202,82060 on request
K2115.196122087CPPrism pairs adjustable on T-slot 680850-93-4510012M202072,351,33020,58,5122032060 on request
K2115.1960820187CPPrism jaws with 3 prism sizes80850-93-451008M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020187CPPrism jaws with 3 prism sizes80850-93-4510010M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220187CPPrism pairs adjustable on T-slot 680850-93-4510012M20x1,52072,351,33020,58,5122032060 on request
K2115.196041088CPPrism pairs adjustable on T-slot 6black4M101039,526,31510,94,96101814 on request
K2115.196051088CPPrism pairs adjustable on T-slot 6black5M101039,526,31510,94,96101,3814 on request
K2115.196061088CPPrism jaws with 3 prism sizesblack6M101039,526,31510,94,96101,8814 on request
K2115.1960410188CPPrism pairs adjustable on T-slot 6black4M10x11039,526,31510,94,96101814 on request
K2115.1960510188CPPrism pairs adjustable on T-slot 6black5M10x11039,526,31510,94,96101,3814 on request
K2115.1960610188CPPrism jaws with 3 prism sizesblack6M10x11039,526,31510,94,96101,8814 on request
K2115.196051288CPPrism jaws with 3 prism sizesblack5M121248,431,11912,95,78121,3515 on request
K2115.196061288CPPrism pairs adjustable on T-slot 6black6M121248,431,11912,95,78121,8515 on request
K2115.196081288CPPrism pairs adjustable on T-slot 6black8M121248,431,11912,95,78122,3515 on request
K2115.1960512188CPPrism pairs adjustable on T-slot 6black5M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612188CPPrism pairs adjustable on T-slot 6black6M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812188CPPrism pairs adjustable on T-slot 6black8M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061688CPPrism pairs adjustable on T-slot 6black6M161662,341,52616,6710161,81535 on request
K2115.196081688CPPrism pairs adjustable on T-slot 6black8M161662,341,52616,6710162,31535 on request
K2115.196101688CPPrism jaws with 3 prism sizesblack10M161662,341,52616,6710162,81535 on request
K2115.1960616188CPPrism jaws with 3 prism sizesblack6M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816188CPPrism jaws with 3 prism sizesblack8M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016188CPPrism jaws with 3 prism sizesblack10M16x1,51662,341,52616,6710162,81535 on request
K2115.196082088CPPrism jaws with 3 prism sizesblack8M202072,351,33020,58,512202,32060 on request
K2115.196102088CPPrism jaws with 3 prism sizesblack10M202072,351,33020,58,512202,82060 on request
K2115.196122088CPPrism jaws with 3 prism sizesblack12M202072,351,33020,58,5122032060 on request
K2115.1960820188CPPrism jaws with 3 prism sizesblack8M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020188CPPrism jaws with 3 prism sizesblack10M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220188CPPrism jaws with 3 prism sizesblack12M20x1,52072,351,33020,58,5122032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33