Product groups

Item description/product images

DescriptionMaterial:Spring steel or 1.4122 stainless steel.Version:Spring steel bright.
Stainless steel bright.
Note:E-type circlips are pushed into a groove on a shaft. They are DIN 6799 standard elements and are designed for use on small shafts.

Nominal size = groove ID D2
Accessory:Drawing reference:
1) loose
2) on shaft
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1940 Circlips E-type DIN 6799 158 kB
 Overview of standards for fasteners 713 kB

Drawings

Circlips E-type DIN 6799

Overview of items (compressed)

Item selection/filter
Order No.Main
material
AD1D2D3HMCADAcc.PriceOrder
K1940.0230spring steel1,943-42,36,30,60,64 on request
K1940.0320spring steel2,74-53,27,30,60,64 on request
K1940.0400spring steel3,345-749,30,70,74 on request
K1940.0500spring steel4,116-8511,30,70,74 on request
K1940.0600spring steel5,267-9612,30,70,74 on request
K1940.0700spring steel5,848-11714,30,90,94 on request
K1940.0800spring steel6,529-12816,311,05 on request
K1940.0900spring steel7,6310-14918,81,11,15 on request
K1940.1000spring steel8,3211-151020,41,21,25 on request
K1940.1200spring steel10,4513-181223,41,31,35 on request
K1940.0151stainless steel1,282-2,51,54,250,40,44 on request
K1940.0191stainless steel1,612,5-31,94,80,50,54 on request
K1940.0231stainless steel1,943-42,36,30,60,64 on request
K1940.0321stainless steel2,74-53,27,30,60,64 on request
K1940.0401stainless steel3,345-749,30,70,74 on request
K1940.0501stainless steel4,116-8511,30,70,74 on request
K1940.0601stainless steel5,267-9612,30,70,74 on request
K1940.0701stainless steel5,848-11714,30,90,94 on request
K1940.0901stainless steel7,6310-14918,81,11,15 on request
K1940.0801stainless steel6,529-12816,311,05 on request
K1940.1001stainless steel8,3211-151020,41,21,25 on request
K1940.1201stainless steel10,4513-181223,41,31,35 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33