|
|
K1745Wedge clamps with fixed jaw |
go back |
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. These wedge clamps set into a T-slot for clamping. Tightening the clamping screw moves the clamping segments outwards and presses the workpiece against the fixed jaws of the machining fixture. The wedge has a slightly elongated hole allowing for movement to compensate for tolerances. Displacement: M12 = ±1.0 mm, M16 = ±1.5 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces. The underside is carbide-coated. This increases the coefficient of friction.Supplied withWedge clamps Fastening screws.Drawing reference:Form A: Smooth jaw face Form B: Serrated jaw face Form D: With machining allowance Form E: With jaw pins DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1745.0500112 | A | 88,5 | 94,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x30 | M12x25 | 30 | 85 |  | | on request | | K1745.0720112 | A | 113,3 | 120,7 | 72 | 39,7 | 44 | 21,3 | 3,5 | M6 | M12X50 | M12X40 | 30 | 85 |  | | on request | | K1745.0720116 | A | 113,3 | 120,7 | 72 | 39,7 | 44 | 21,3 | 3,5 | M6 | M16x50 | M16X40 | 50 | 150 |  | | on request | | K1745.1000116 | A | 121,5 | 131,5 | 100 | 42,6 | 64 | 21,6 | 5 | M8 | M16x50 | M16X40 | 50 | 150 |  | | on request | |
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1745.0500212 | B | 88,5 | 94,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x30 | M12x25 | 30 | 85 |  | | on request | | K1745.0720212 | B | 113,3 | 120,7 | 72 | 39,7 | 44 | 21,3 | 3,5 | M6 | M12X50 | M12X40 | 30 | 85 |  | | on request | | K1745.0720216 | B | 113,3 | 120,7 | 72 | 39,7 | 44 | 21,3 | 3,5 | M6 | M16x50 | M16X40 | 50 | 150 |  | | on request | | K1745.1000216 | B | 121,5 | 131,5 | 100 | 42,6 | 64 | 21,6 | 5 | M8 | M16x50 | M16X40 | 50 | 150 |  | | on request | |
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1745.0500412 | D | 98,5 | 104,5 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M12x30 | M12x25 | 30 | 85 |  | | on request | | K1745.0720412 | D | 123,3 | 130,7 | 72 | 39,7 | 44 | 21,3 | 3,5 | M6 | M12X50 | M12X40 | 30 | 85 |  | | on request | | K1745.0720416 | D | 123,3 | 130,7 | 72 | 39,7 | 44 | 21,3 | 3,5 | M6 | M16x50 | M16X40 | 50 | 150 |  | | on request | | K1745.1000416 | D | 131,3 | 141,2 | 100 | 42,6 | 64 | 21,6 | 5 | M8 | M16x50 | M16X40 | 50 | 150 |  | | on request | |
|
Order No. | Form | L min. | L max. | B | H | B1 | B2 | H1 | H3 | H4 | H5 | H6 | D Internal thread | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1745.0500512 | E | 98 | 104 | 50 | 25 | 30 | 18 | 12,5 | 3,5 | 5 | 9 | 4,75 | M5 | M12x30 | M12x25 | 30 | 85 |  | | on request | | K1745.0720512 | E | 122,7 | 130,1 | 72 | 39,7 | 44 | 27 | 21,3 | 3,5 | - | 9 | 4,75 | M6 | M12X50 | M12X40 | 30 | 85 |  | | on request | | K1745.0720516 | E | 122,7 | 130,1 | 72 | 39,7 | 44 | 27 | 21,3 | 3,5 | - | 9 | 4,75 | M6 | M16x50 | M16X40 | 50 | 150 |  | | on request | | K1745.1000516 | E | 130,7 | 140,6 | 100 | 42,6 | 64 | 40 | 21,6 | 5 | - | 9 | 4,75 | M8 | M16x50 | M16X40 | 50 | 150 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|