Product groups

SWISSTECH - Basel

go back

Info: SWISSTECH

SWISSTECH
Basel:
14.05. - 17.05.2019
Hall EH 1.0 | Booth R14

KIPP at SWISSTECH 2019

KIPP SWITZERLAND will be exhibiting at the SWISSTECCH in Basel from 14 to 17 May. Hundreds of exhibitors will be presenting current products, new developments and branch trends at this international trade fair for material, components and system constructions.
Exhibition highlights at the SWISSTECH:

- Machine components, Toolmaking
- Standard parts and Technical products
- System constructions and Materials
Products in focus

HYGIENIC

The stainless steel products from the NOVOnox hygienic range are specifically aimed at the food, pharmaceutical, chemical and packaging industries. KIPP guarantees high product variety, high service competence and constant supply capability.

Advantages:

- Hygienic USIT® for cavity-free fastening points
- Hygienic DESIGN for easy cleaning
- No chance for germs

To product overview

5-axis module clamping system 138

Difficult machining made easy - The UNI lock 5-axis basic module system size 138 is designed to clamp large and heavy workpieces. The system size 138 is, in addition to the clamping systems 80 and 50 now the third version to be included in the product range of 5-axis modular clamping systems.

Advantages::

- Variable clamping of workpieces
- Very high repeat accuracy
- Flexible positioning

5-axis module clamping system 138

To product overview

KIPP operating parts

Spring plungers can be mounted into components and used for indexing and locking. Indexing plungers and Ball lock pins are for indexing and fastening components. Some of them have manual locking functions. Optimum for equipment construction.

Advantages:

- Variable applications
- Easy to use
- High machining quality

To product overview

Do you have any questions, or would you like to know more about our products and the HEINRICH KIPP WERK? At the exhibition we offer you the possibility to meet our professional experts and obtain comprehensive information about our products and innovations on display.
Contacts:

Mirco Belluoccio
Tel: +41 61 922 25 25
Mobil: + 41 79 922 24 24

mirco.belluoccio@kipp.com

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33