Product groups
Plastic end cap for angled pull handles
K0244

Plastic end cap for angled pull handles

go back

Item description/product images

DescriptionNote:You can find matching end caps for your angled pull handles here.

K0244.1 suitable for angled pull handles Form A
K0244.3 suitable for angled pull handles Form B
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0244 Plastic end cap for angled pull handles 431 kB

Item selection/filter

Order No.
FormPackaging unitCADAcc.PriceOrder
K0244.1A2on request
K0244.3B2on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33