Product groups
Quarter-turn clamp locks, stainless steel, plastic or stainless steel twist knob with retractable shaft
K1558

Quarter-turn clamp locks, stainless steel, plastic or stainless...

go back

Item description/product images

Back to group overview
DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Knob stainless steel or thermoplastic PA (polyamide).
Version:Housing bright.
Pin nickel plated or bright.
Pin bright.
Knob reinforced PA fibreglass, black.
Knob stainless steel, bright.
Note:M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Check that the rotary knob is in the "OFF" position and that the pin is retracted.
Push or place the quarter-turn clamp lock over the premounted clamping plate.
Press the rotary knob down and turn to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping plates K1062Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1558 Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel 407 kB
 Technical note on quarter-turn clamp lock K1558 and clamping plate K1062 183 kB

Drawings (total overview)

Quarter-turn clamp locks, stainless steel, plastic or stainless steel twist knob with retractable shaft

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1H2H3MD5D6D7D8TT1T2Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1558.516polyamidepins steel515,514252521306,5205,5M2x314264,42,466-102,560601,81,2≤130 °C on request
K1558.817polyamidepins steel81718343428381026,55,5M3x418356,53,466-142,590903,20,4≤130 °C on request
K1558.1516stainless steelpin stainless steel515,514252521306,5205,5M2x314264,42,466-102,560601,81,2≤200 °C on request
K1558.1817stainless steelpin stainless steel81718343428381026,55,5M3x418356,53,466-142,590903,20,4≤200 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33