- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Latches
- Snap locks
- K1481
Remote release, zinc
- K1646
Bowden cables
- K1651
Snap locks, plastic with fold-down grip
- K1851
Snap locks stainless steel with Bowden cable connection and grip, fold-down
- K1850
Snap locks stainless steel with grip, fold-down
- K1652
Snap locks, snap-in, plastic with grip
- K2010
Snap locks, plastic with recessed grip, snap-in
- K2011
Snap locks, plastic with recessed grip, snap-in
- K1653
Snap locks, plastic with knob
- K1654
Snap locks, plastic with twist knob
- Slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2011_ASnap locks, plastic with recessed grip, snap-in, Form A, lockable |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Lock ABS.
Spring stainless steel 1.4310. Version:Lock black. Spring bright.Note:These snap locks are designed for flush installation in doors, hatches and covers. Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks on the lockable snap locks have a single key system, i.e. all locks can be opened with the same key.
Flammability rating: listed UL94-HB.
Form A: lockable Form B: not lockableType of operation:Form A: By turning the key and then pushing the handle, the lock is moved to the open position and the door can be opened. When the door is pushed to, a spring automatically latches it shut. The cylinder lock provides additional security.
Form B: When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.Application:- Automobile industry - Medical technology - Machine construction - Equipment construction - Industrial control cabinetsAssembly:1. Produce a burr-free mounting cutout as shown in the drawing. 2. Insert the lock into the cutout from the front and push forwards. 3. Press the lock down to clip in.Drawing reference:1) Frame 2) Door leaf 3) Mounting cutout 4) Actuation direction 5) Lock 6) Spring 7) Cover cap (Form B) 8) Cylinder lock (Form A) 9) Display (Form A) Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | B | B1 | B2 | H | H1 = Total holding area | H2 | H3 | L | L1 | L2 | L3 | L4 | R | S = Door thickness in mm | Temperature range °C
| CAD | Acc. | Price | Order |
---|
K2011.10926340 | A | lockable | 34 | 30,2 | 17 | 24,6 | 6,7 | 2 | 30,5 | 61 | 67,4 | 6,7 | 49 | 12,5 | max. 0,25 | 0,9-1,2 | -40 to 60 |  | | on request | | K2011.11326340 | A | lockable | 34 | 30,2 | 17 | 24,6 | 6,7 | 2 | 30,5 | 61 | 67,4 | 6,7 | 49 | 12,5 | max. 0,25 | 1,3-1,6 | -40 to 60 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|