Product groups
Thrust pads for power clamps, Form B, serrated
K1215_B

Thrust pads for power clamps, Form B, serrated

go back

Item description/product images

DescriptionMaterial:Stainless steelNote:Power clamps can be fitted with serrated thrust pads.Accessory:Power clamp K1205
3-stage power clamp K1664
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1215_B_Datasheet_32659_Thrust_pads_for_power_clamp_Form_B_serrated--en 198 kB

Drawings

Thrust pads for power clamps, Form B, serrated

Item selection/filter

Order No.FormBB1HLCADAcc.PriceOrder
K1215.119B19131412 on request
K1215.125B251919,518 on request
K1215.130B30212420 on request
K1215.136B36262825 on request
K1215.143B4331,52928 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33