- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1293_AMandrel collets for small bores, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4305. Version:Bright.Note:The mandrel collet is used in small bores (Form A for through holes, Form B for through or blind holes) to position and clamp workpieces. Operated manually from above using a hexagon key. The mandrel OD can be ground to the desired size. The locating hole in the workpiece should have an H7 tolerance.
D min. = smallest permissible diameter to which "D" may be ground.
- applicable for holes from Ø5 to Ø12.5 mm - compact design, small installation space - simple handling - mounting in any position - different installation types possible - large area pressure protects the workpiece surface - individually adaptable to the diameter
Form A: for through holes. Form B: for through or blind holes.Assembly:If required, diameter D can be adapted to suit the diameter being held. To do this, expand the mandrel collet ca. 0.2 mm over the required diameter. Grind the OD of the mandrel collet to suit the ID of the workpiece bore.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D min. | D1 | D2 | D3 | D4 | H | H1 | L | L1 | SW1 | SW2 | T | Tightening torque max. Nm | Clamping force max. kN | CAD | Acc. | Price | Order |
---|
K1293.105060 | A | 6 | 5 | 10 | 6 | M6 | M3 | 8 | 2,5 | 10 | 6 | 6 | 2 | 6 | 0,9 | 0,19 |  | | on request | | K1293.106080 | A | 8 | 6 | 10 | 6 | M6 | M3 | 10 | 2,5 | 10 | 6 | 6 | 2,5 | 6 | 2,4 | 0,34 |  | | on request | | K1293.108100 | A | 10 | 8 | 12 | 8 | M8 | M4 | 12 | 3 | 12 | 8 | 8 | 3 | 7 | 4,4 | 0,62 |  | | on request | | K1293.110125 | A | 12,5 | 10 | 12 | 8 | M8 | M4 | 15 | 3 | 12 | 8 | 8 | 4 | 7 | 8,1 | 0,62 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|