Product groups
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
K0359

Precision indexing plungers, steel with plastic spherical knob...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:Technical Information see assembly and installation instructions.Drawing reference:
Form A: standard
Form B: lockable
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0359 Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin 185 kB
 Assembly and installation instructions for precision indexing plungers 278 kB

Drawings (total overview)

Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin

Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin

More information

Drawings

Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin

Item selection/filter

Order No.FormVersion 2DD1D2D3LL1L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
female thread grip ballCADAcc.PriceOrder
K0359.010Astandard101619257525132,53161929M6 0.00 €
K0359.012Astandard1220233287331333562235M8 0.00 €
K0359.016Astandard16252840102,541,51334263050M10 0.00 €
K0359.020Astandard20303340110,541,51335064663M10 0.00 €
K0359.025Astandard25384250130511336063973M10 0.00 €

Precision indexing plungers, steel with plastic spherical knob, tapered indexing pin and locking slot

More information

Drawings

Precision indexing plungers, steel with plastic spherical knob, tapered indexing pin and locking slot

Item selection/filter

Order No.FormVersion 2DD1D2D3LL1L2L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
female thread grip ballCADAcc.PriceOrder
K0359.110Blockable10161925752530,5132,53161929M6 0.00 €
K0359.112Blockable12202332873340,51333562235M8 0.00 €
K0359.116Blockable16252840102,541,5491334263050M10 0.00 €
K0359.120Blockable20303340110,541,5491335064663M10 0.00 €
K0359.125Blockable253842501305158,51336063973M10 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Czech Republic
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33