Product groups
Mounting bracket, steel, for telescopic slides
K2094

Mounting bracket, steel, for telescopic slides

go back

Item description/product images

Back to group overview
DescriptionMaterial:Mounting bracket steel.Version:Mounting bracket electro zinc-plated.Note for ordering:Sold in pairs.
Note:As an option for floor or side mounting.Accessory:K1718 Steel telescopic slides for side mounting, over-extension, load capacity up to 160 kg
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2094 Mounting bracket, steel, for telescopic slides 224 kB
 Technical information about mounting brackets K2094 77,2 kB

Drawings (total overview)

Mounting bracket, steel, for telescopic slides
Mounting bracket, steel, for telescopic slides

Item selection/filter

Order No.FormL

Packaging typeCADAcc.PriceOrder
K2094.0279A2791 piece = 1 pair on request
K2094.0374B3741 piece = 1 pair on request
K2094.0470C4701 piece = 1 pair on request
K2094.0575D5751 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33