Product groups
Latches, stainless steel, with metal plate hook and release, fastening holes concealed, Form A
K1357_A

Latches, stainless steel, with metal plate hook and release,...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.
The latch surface is satin finished.
Drawing reference:
1) Release
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1357_A Latch with release, From A, stainless steel 165 kB

Drawings

Latches, stainless steel, with metal plate hook and release, fastening holes concealed, Form A

Item selection/filter

Order No.

FormLEE1E2E4BHDB1E5H1D1SCADAcc.PriceOrder
K1357.43082A821313,53038,533,619,54,3251354,32 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33