Product groups
Mini tooling blocks
K0809

Mini tooling blocks

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Mini tooling blocks are positioned using 2 locating pins K0817 and secured with 2 DIN 912 cap screws. They can be used as stops or support and add-on elements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0809 Mini tooling blocks 225 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Mini tooling blocks

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33