Product groups
Crank handles stainless steel, revolving grip, square socket
K0999_IV

Crank handles stainless steel, revolving grip, square socket

go back

Item description/product images

DescriptionVersion:Bright.Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0999_IV Crank handles stainless steel, revolving grip, square socket 121 kB

Drawings

Crank handles stainless steel, revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0999.4110square socketwithout transverse hole802416-82602213,4-10010 on request
K0999.4212square socketwithout transverse hole1002820-98722616-12412 on request
K0999.4314square socketwithout transverse hole1253026-118902815,8-15314 on request
K0999.4417square socketwithout transverse hole1603426-122903219,6-19017 on request
K0999.41106square socketwith transverse bore802416M682602213,47,510010 on request
K0999.42126square socketwith transverse bore1002820M6987226167,512412 on request
K0999.43146square socketwith transverse bore1253026M6118902815,87,515314 on request
K0999.44176square socketwith transverse bore1603426M6122903219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33