Product groups
Wing grips “Miniwing” tapped through - inch
K0658 inch

Wing grips “Miniwing” tapped through - inch

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305 (AISI 303 equivalent).

Version:Grip black grey.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0658 inch Wing grips “Miniwing” tapped through - inch 198 kB

Drawings

Wing grips “Miniwing” tapped through - inch

Item selection/filter

Order No.Component
material
ABD

D2HH1H2TCADAcc.PriceOrder
K0658.10AEsteel28138-321214,313,32,310 on request
K0658.10A1steel281310-321214,313,32,310 on request
K0658.10A2steel28131/4-201214,313,32,310 on request
K0658.18A2steel40161/4-2014,619,819414 on request
K0658.18A3steel40165/16-1814,619,819414 on request
K0658.100AEstainless steel28138-321214,313,32,310 on request
K0658.100A1stainless steel281310-321214,313,32,310 on request
K0658.100A2stainless steel28131/4-201214,313,32,310 on request
K0658.108A2stainless steel40161/4-2014,619,819414 on request
K0658.108A3stainless steel40165/16-1814,619,819414 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33