Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Thermoplastic.Version:black.Note:Reducer sleeves are for clamping smaller tubes or where a conversion of square to round tubes is required.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0491 Reducer sleevessquare 223 kB
 Technical information Thermoplastic tube clamping system 128 kB

Drawings (total overview)

Reducer sleevessquare

Item selection/filter

Order No.Version 2A

BLCADAcc.PriceOrder
K0491.03020for round tubesØ 20,2530,345 on request
K0491.03025for round tubesØ 25,2530,345 on request
K0491.03030for round tubesØ 30,2530,345 on request
K0491.13020for square tubes20,530,345 on request
K0491.13025for square tubes25,530,345 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33