Product groups
Cable clips with T-slot key, Form B
K1280_B

Cable clips with T-slot key, Form B

go back

Item description/product images

DescriptionMaterial:Polyamide.
O-ring FPM 70.
Version:black.Note:The cable clip is a fastening component for cables and hoses with a diameter up to 12 mm.

The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1280_B Cable clips with T-slot key, Form B 254 kB

Drawings

Cable clips with T-slot key, Form B

Item selection/filter

Order No.FormVersion 2Slot
width
NCADAcc.PriceOrder
K1280.2108Btype I88 on request
K1280.2208Btype B88 on request
K1280.2210Btype B1010 on request

Other items in this category