Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane face.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is fused firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is permanently vulcanised on the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0284 Self-aligning pads with o-ring 173 kB

Drawings (total overview)

Self-aligning pads with o-ring

Item selection/filter

Order No.FormD1D2D3HH1WTBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0284.104X012C10M46121,5-4,5712 on request
K0284.104X025C10M46251,5-12712 on request
K0284.105X016C13M58,5161,5-51020 on request
K0284.105X025C13M58,5251,5-121020 on request
K0284.304X012F10M46121,5-4,5712 on request
K0284.304X025F10M46251,5-12712 on request
K0284.305X016F13M58,5161,5-51020 on request
K0284.305X025F13M58,5251,5-121020 on request
K0284.704X012K10M46121,5-4,572 on request
K0284.704X025K10M46251,5-1272 on request
K0284.705X016K13M58,5161,5-5104 on request
K0284.705X025K13M58,5251,5-12104 on request
K0284.504X012O10M4812,52283,5711,5 on request
K0284.504X025O10M4825,52289711,5 on request
K0284.505X017O13M51117,53286,51019,8 on request
K0284.505X026O13M51126,532891019,8 on request
K0284.506X021O17M614213287,51327,4 on request
K0284.508X024O19M819244248,51538,6 on request
K0284.510X028O24M10212842492058,3 on request
K0284.604X014P10M41014,54283,57- on request
K0284.604X027P10M41027,542897- on request
K0284.605X019P13M51319,55286,510- on request
K0284.605X028P13M51328,5528910- on request
K0284.606X023P17M616235287,513- on request
K0284.608X026P19M821266248,515- on request
K0284.610X030P24M102330624920- on request