Product groups
Self-aligning pads external thread, with O-ring
K0288

Self-aligning pads external thread, with O-ring

go back

Item description/product images

Back to group overview
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour.
It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0288 Self-aligning pads external thread, with O-ring 244 kB

Drawings (total overview)

Self-aligning pads external thread, with O-ring

Item selection/filter

Order No.FormBD2D3HH1ESWSW1WBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.106X012C12M669,51,511,510--79 on request
K0288.106X025C25M669,51,511,510--79 on request
K0288.106X040C40M669,51,511,510--79 on request
K0288.108X012C12M88,5131,51513--1015 on request
K0288.108X025C25M88,5131,51513--1015 on request
K0288.108X040C40M88,5131,51513--1015 on request
K0288.306X012F12M669,51,511,510--79 on request
K0288.306X025F25M669,51,511,510--79 on request
K0288.306X040F40M669,51,511,510--79 on request
K0288.308X012F12M88,5131,51513--1015 on request
K0288.308X025F25M88,5131,51513--1015 on request
K0288.308X040F40M88,5131,51513--1015 on request
K0288.706X012K12M669,51,511,510--72 on request
K0288.706X025K25M669,51,511,510--72 on request
K0288.706X040K40M669,51,511,510--72 on request
K0288.708X012K12M88,5131,51513--104 on request
K0288.708X025K25M88,5131,51513--104 on request
K0288.708X040K40M88,5131,51513--104 on request
K0288.506X012O12M6810211,510-2879,2 on request
K0288.506X025O25M6810211,510-2879,2 on request
K0288.506X040O40M6810211,510-2879,2 on request
K0288.508X012O12M81114,531513-281015,5 on request
K0288.508X025O25M81114,531513-281015,5 on request
K0288.508X040O40M81114,531513-281015,5 on request
K0288.510X015O15M101416319,6173281318,8 on request
K0288.510X030O30M101416319,6173281318,8 on request
K0288.510X050O50M101416319,6173281318,8 on request
K0288.512X020O20M121919421,9195241529,8 on request
K0288.512X040O40M121919421,9195241529,8 on request
K0288.512X060O60M121919421,9195241529,8 on request
K0288.516X025O25M162123427,7246242050,3 on request
K0288.516X050O50M162123427,7246242050,3 on request
K0288.516X080O80M162123427,7246242050,3 on request
K0288.606X012P12M61012411,510-287- on request
K0288.606X025P25M61012411,510-287- on request
K0288.606X040P40M61012411,510-287- on request
K0288.608X012P12M81316,551513-2810- on request
K0288.608X025P25M81316,551513-2810- on request
K0288.608X040P40M81316,551513-2810- on request
K0288.610X015P15M101618519,61732813- on request
K0288.610X030P30M101618519,61732813- on request
K0288.610X050P50M101618519,61732813- on request
K0288.612X020P20M122121621,91952415- on request
K0288.612X040P40M122121621,91952415- on request
K0288.612X060P60M122121621,91952415- on request
K0288.616X025P25M162325627,72462420- on request
K0288.616X050P50M162325627,72462420- on request
K0288.616X080P80M162325627,72462420- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33