Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Steel grade 5.8.Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference:
Form A: grip uncoated without nut
Form C: grip powder-coated without nut
Form B: grip uncoated with nut
Form D: grip powder-coated with nut

1) stop left
2) stop right
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1284 Cam-action indexing plungers with stop 299 kB

Drawings (total overview)

Cam-action indexing plungers with stop

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1284.1040410Aleft4M101038251593610-1814 on request
K1284.1040510Aleft5M101038251593610-1,3814 on request
K1284.1040610Aleft6M101038251593610-1,8814 on request
K1284.1040512Aleft5M121247,8301910,83,6812-1,3815 on request
K1284.1040612Aleft6M121247,8301910,83,6812-1,8815 on request
K1284.1040812Aleft8M121247,8301910,83,6812-2,3815 on request
K1284.1040616Aleft6M161660,4402614,44,81016-1,81535 on request
K1284.1040816Aleft8M161660,4402614,44,81016-2,31535 on request
K1284.1041016Aleft10M161660,4402614,44,81016-2,81535 on request
K1284.10408201Aleft8M20x1,5207050301861220-2,32060 on request
K1284.10410201Aleft10M20x1,5207050301861220-2,82060 on request
K1284.10412201Aleft12M20x1,5207050301861220-32060 on request
K1284.2040410Aright4M101038251593610-1814 on request
K1284.2040510Aright5M101038251593610-1,3814 on request
K1284.2040610Aright6M101038251593610-1,8814 on request
K1284.2040512Aright5M121247,8301910,83,6812-1,3815 on request
K1284.2040612Aright6M121247,8301910,83,6812-1,8815 on request
K1284.2040812Aright8M121247,8301910,83,6812-2,3815 on request
K1284.2040616Aright6M161660,4402614,44,81016-1,81535 on request
K1284.2040816Aright8M161660,4402614,44,81016-2,31535 on request
K1284.2041016Aright10M161660,4402614,44,81016-2,81535 on request
K1284.20408201Aright8M20x1,5207050301861220-2,32060 on request
K1284.20410201Aright10M20x1,5207050301861220-2,82060 on request
K1284.20412201Aright12M20x1,5207050301861220-32060 on request
K1284.1050410Bleft4M101038251593610171814 on request
K1284.1050510Bleft5M101038251593610171,3814 on request
K1284.1050610Bleft6M101038251593610171,8814 on request
K1284.1050512Bleft5M121247,8301910,83,6812191,3815 on request
K1284.1050612Bleft6M121247,8301910,83,6812191,8815 on request
K1284.1050812Bleft8M121247,8301910,83,6812192,3815 on request
K1284.1050616Bleft6M161660,4402614,44,81016241,81535 on request
K1284.1050816Bleft8M161660,4402614,44,81016242,31535 on request
K1284.1051016Bleft10M161660,4402614,44,81016242,81535 on request
K1284.10508201Bleft8M20x1,5207050301861220302,32060 on request
K1284.10510201Bleft10M20x1,5207050301861220302,82060 on request
K1284.10512201Bleft12M20x1,52070503018612203032060 on request
K1284.2050410Bright4M101038251593610171814 on request
K1284.2050510Bright5M101038251593610171,3814 on request
K1284.2050610Bright6M101038251593610171,8814 on request
K1284.2050512Bright5M121247,8301910,83,6812191,3815 on request
K1284.2050612Bright6M121247,8301910,83,6812191,8815 on request
K1284.2050812Bright8M121247,8301910,83,6812192,3815 on request
K1284.2050616Bright6M161660,4402614,44,81016241,81535 on request
K1284.2050816Bright8M161660,4402614,44,81016242,31535 on request
K1284.2051016Bright10M161660,4402614,44,81016242,81535 on request
K1284.20508201Bright8M20x1,5207050301861220302,32060 on request
K1284.20510201Bright10M20x1,5207050301861220302,82060 on request
K1284.20512201Bright12M20x1,52070503018612203032060 on request
K1284.1060410Cleft4M101038251593610-1814 on request
K1284.1060510Cleft5M101038251593610-1,3814 on request
K1284.1060610Cleft6M101038251593610-1,8814 on request
K1284.1060512Cleft5M121247,8301910,83,6812-1,3815 on request
K1284.1060612Cleft6M121247,8301910,83,6812-1,8815 on request
K1284.1060812Cleft8M121247,8301910,83,6812-2,3815 on request
K1284.1060616Cleft6M161660,4402614,44,81016-1,81535 on request
K1284.1060816Cleft8M161660,4402614,44,81016-2,31535 on request
K1284.1061016Cleft10M161660,4402614,44,81016-2,81535 on request
K1284.10608201Cleft8M20x1,5207050301861220-2,32060 on request
K1284.10610201Cleft10M20x1,5207050301861220-2,82060 on request
K1284.10612201Cleft12M20x1,5207050301861220-32060 on request
K1284.2060410Cright4M101038251593610-1814 on request
K1284.2060510Cright5M101038251593610-1,3814 on request
K1284.2060610Cright6M101038251593610-1,8814 on request
K1284.2060512Cright5M121247,8301910,83,6812-1,3815 on request
K1284.2060612Cright6M121247,8301910,83,6812-1,8815 on request
K1284.2060812Cright8M121247,8301910,83,6812-2,3815 on request
K1284.2060616Cright6M161660,4402614,44,81016-1,81535 on request
K1284.2060816Cright8M161660,4402614,44,81016-2,31535 on request
K1284.2061016Cright10M161660,4402614,44,81016-2,81535 on request
K1284.20608201Cright8M20x1,5207050301861220-2,32060 on request
K1284.20610201Cright10M20x1,5207050301861220-2,82060 on request
K1284.20612201Cright12M20x1,5207050301861220-32060 on request
K1284.1070410Dleft4M101038251593610171814 on request
K1284.1070510Dleft5M101038251593610171,3814 on request
K1284.1070610Dleft6M101038251593610171,8814 on request
K1284.1070512Dleft5M121247,8301910,83,6812191,3815 on request
K1284.1070612Dleft6M121247,8301910,83,6812191,8815 on request
K1284.1070812Dleft8M121247,8301910,83,6812192,3815 on request
K1284.1070616Dleft6M161660,4402614,44,81016241,81535 on request
K1284.1070816Dleft8M161660,4402614,44,81016242,31535 on request
K1284.1071016Dleft10M161660,4402614,44,81016242,81535 on request
K1284.10708201Dleft8M20x1,5207050301861220302,32060 on request
K1284.10710201Dleft10M20x1,5207050301861220302,82060 on request
K1284.10712201Dleft12M20x1,52070503018612203032060 on request
K1284.2070410Dright4M101038251593610171814 on request
K1284.2070510Dright5M101038251593610171,3814 on request
K1284.2070610Dright6M101038251593610171,8814 on request
K1284.2070512Dright5M121247,8301910,83,6812191,3815 on request
K1284.2070612Dright6M121247,8301910,83,6812191,8815 on request
K1284.2070812Dright8M121247,8301910,83,6812192,3815 on request
K1284.2070616Dright6M161660,4402614,44,81016241,81535 on request
K1284.2070816Dright8M161660,4402614,44,81016242,31535 on request
K1284.2071016Dright10M161660,4402614,44,81016242,81535 on request
K1284.20708201Dright8M20x1,5207050301861220302,32060 on request
K1284.20710201Dright10M20x1,5207050301861220302,82060 on request
K1284.20712201Dright12M20x1,52070503018612203032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33