Product groups
Cam-action indexing plungers, stainless steel with thread lock
K2115

Cam-action indexing plungers, stainless steel with thread lock

go back

Item description/product images

Back to group overview
DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form AP: without grip cap or nut.
Form CP: with grip cap, without nut.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2115 Cam-action indexing plungers, stainless steel with thread lock 266 kB

Drawings (total overview)

Cam-action indexing plungers, stainless steel with thread lock

Item selection/filter

Order No.Form definitionComponent
colour
FormD

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2115.1940410without plastic cap, without locknut-AP4M101038,52515936101814 on request
K2115.1940510without plastic cap, without locknut-AP5M101038,52515936101,3814 on request
K2115.1940610without plastic cap, without locknut-AP6M101038,52515936101,8814 on request
K2115.19404101without plastic cap, without locknut-AP4M10x11038,52515936101814 on request
K2115.19405101without plastic cap, without locknut-AP5M10x11038,52515936101,3814 on request
K2115.19406101without plastic cap, without locknut-AP6M10x11038,52515936101,8814 on request
K2115.1940512without plastic cap, without locknut-AP5M121247,4301910,83,68121,3515 on request
K2115.1940612without plastic cap, without locknut-AP6M121247,4301910,83,68121,8515 on request
K2115.1940812without plastic cap, without locknut-AP8M121247,4301910,83,68122,3515 on request
K2115.19405121without plastic cap, without locknut-AP5M12x1,51247,4301910,83,68121,3515 on request
K2115.19406121without plastic cap, without locknut-AP6M12x1,51247,4301910,83,68121,8515 on request
K2115.19408121without plastic cap, without locknut-AP8M12x1,51247,4301910,83,68122,3515 on request
K2115.1940616without plastic cap, without locknut-AP6M161661,2402614,44,810161,81535 on request
K2115.1940816without plastic cap, without locknut-AP8M161661,2402614,44,810162,31535 on request
K2115.1941016without plastic cap, without locknut-AP10M161661,2402614,44,810162,81535 on request
K2115.19406161without plastic cap, without locknut-AP6M16x1,51661,2402614,44,810161,81535 on request
K2115.19408161without plastic cap, without locknut-AP8M16x1,51661,2402614,44,810162,31535 on request
K2115.19410161without plastic cap, without locknut-AP10M16x1,51661,2402614,44,810162,81535 on request
K2115.1940820without plastic cap, without locknut-AP8M202071503018612202,32060 on request
K2115.1941020without plastic cap, without locknut-AP10M202071503018612202,82060 on request
K2115.1941220without plastic cap, without locknut-AP12M2020715030186122032060 on request
K2115.19408201without plastic cap, without locknut-AP8M20x1,52071503018612202,32060 on request
K2115.19410201without plastic cap, without locknut-AP10M20x1,52071503018612202,82060 on request
K2115.19412201without plastic cap, without locknut-AP12M20x1,520715030186122032060 on request
K2115.1960410with plastic cap, without locknutblack grey RAL 7021CP4M101039,526,31510,94,96101814 on request
K2115.1960510with plastic cap, without locknutblack grey RAL 7021CP5M101039,526,31510,94,96101,3814 on request
K2115.1960610with plastic cap, without locknutblack grey RAL 7021CP6M101039,526,31510,94,96101,8814 on request
K2115.19604101with plastic cap, without locknutblack grey RAL 7021CP4M10x11039,526,31510,94,96101814 on request
K2115.19605101with plastic cap, without locknutblack grey RAL 7021CP5M10x11039,526,31510,94,96101,3814 on request
K2115.19606101with plastic cap, without locknutblack grey RAL 7021CP6M10x11039,526,31510,94,96101,8814 on request
K2115.1960512with plastic cap, without locknutblack grey RAL 7021CP5M121248,431,11912,95,78121,3515 on request
K2115.1960612with plastic cap, without locknutblack grey RAL 7021CP6M121248,431,11912,95,78121,8515 on request
K2115.1960812with plastic cap, without locknutblack grey RAL 7021CP8M121248,431,11912,95,78122,3515 on request
K2115.19605121with plastic cap, without locknutblack grey RAL 7021CP5M12x1,51248,431,11912,95,78121,3515 on request
K2115.19606121with plastic cap, without locknutblack grey RAL 7021CP6M12x1,51248,431,11912,95,78121,8515 on request
K2115.19608121with plastic cap, without locknutblack grey RAL 7021CP8M12x1,51248,431,11912,95,78122,3515 on request
K2115.1960616with plastic cap, without locknutblack grey RAL 7021CP6M161662,341,52616,6710161,81535 on request
K2115.1960816with plastic cap, without locknutblack grey RAL 7021CP8M161662,341,52616,6710162,31535 on request
K2115.1961016with plastic cap, without locknutblack grey RAL 7021CP10M161662,341,52616,6710162,81535 on request
K2115.19606161with plastic cap, without locknutblack grey RAL 7021CP6M16x1,51662,341,52616,6710161,81535 on request
K2115.19608161with plastic cap, without locknutblack grey RAL 7021CP8M16x1,51662,341,52616,6710162,31535 on request
K2115.19610161with plastic cap, without locknutblack grey RAL 7021CP10M16x1,51662,341,52616,6710162,81535 on request
K2115.1960820with plastic cap, without locknutblack grey RAL 7021CP8M202072,351,33020,58,512202,32060 on request
K2115.1961020with plastic cap, without locknutblack grey RAL 7021CP10M202072,351,33020,58,512202,82060 on request
K2115.1961220with plastic cap, without locknutblack grey RAL 7021CP12M202072,351,33020,58,5122032060 on request
K2115.19608201with plastic cap, without locknutblack grey RAL 7021CP8M20x1,52072,351,33020,58,512202,32060 on request
K2115.19610201with plastic cap, without locknutblack grey RAL 7021CP10M20x1,52072,351,33020,58,512202,82060 on request
K2115.19612201with plastic cap, without locknutblack grey RAL 7021CP12M20x1,52072,351,33020,58,5122032060 on request
K2115.19604102with plastic cap, without locknutorange RAL 2004CP4M101039,526,31510,94,96101814 on request
K2115.19605102with plastic cap, without locknutorange RAL 2004CP5M101039,526,31510,94,96101,3814 on request
K2115.19606102with plastic cap, without locknutorange RAL 2004CP6M101039,526,31510,94,96101,8814 on request
K2115.196041012with plastic cap, without locknutorange RAL 2004CP4M10x11039,526,31510,94,96101814 on request
K2115.196051012with plastic cap, without locknutorange RAL 2004CP5M10x11039,526,31510,94,96101,3814 on request
K2115.196061012with plastic cap, without locknutorange RAL 2004CP6M10x11039,526,31510,94,96101,8814 on request
K2115.19605122with plastic cap, without locknutorange RAL 2004CP5M121248,431,11912,95,78121,3515 on request
K2115.19606122with plastic cap, without locknutorange RAL 2004CP6M121248,431,11912,95,78121,8515 on request
K2115.19608122with plastic cap, without locknutorange RAL 2004CP8M121248,431,11912,95,78122,3515 on request
K2115.196051212with plastic cap, without locknutorange RAL 2004CP5M12x1,51248,431,11912,95,78121,3515 on request
K2115.196061212with plastic cap, without locknutorange RAL 2004CP6M12x1,51248,431,11912,95,78121,8515 on request
K2115.196081212with plastic cap, without locknutorange RAL 2004CP8M12x1,51248,431,11912,95,78122,3515 on request
K2115.19606162with plastic cap, without locknutorange RAL 2004CP6M161662,341,52616,6710161,81535 on request
K2115.19608162with plastic cap, without locknutorange RAL 2004CP8M161662,341,52616,6710162,31535 on request
K2115.19610162with plastic cap, without locknutorange RAL 2004CP10M161662,341,52616,6710162,81535 on request
K2115.196061612with plastic cap, without locknutorange RAL 2004CP6M16x1,51662,341,52616,6710161,81535 on request
K2115.196081612with plastic cap, without locknutorange RAL 2004CP8M16x1,51662,341,52616,6710162,31535 on request
K2115.196101612with plastic cap, without locknutorange RAL 2004CP10M16x1,51662,341,52616,6710162,81535 on request
K2115.19608202with plastic cap, without locknutorange RAL 2004CP8M202072,351,33020,58,512202,32060 on request
K2115.19610202with plastic cap, without locknutorange RAL 2004CP10M202072,351,33020,58,512202,82060 on request
K2115.19612202with plastic cap, without locknutorange RAL 2004CP12M202072,351,33020,58,5122032060 on request
K2115.196082012with plastic cap, without locknutorange RAL 2004CP8M20x1,52072,351,33020,58,512202,32060 on request
K2115.196102012with plastic cap, without locknutorange RAL 2004CP10M20x1,52072,351,33020,58,512202,82060 on request
K2115.196122012with plastic cap, without locknutorange RAL 2004CP12M20x1,52072,351,33020,58,5122032060 on request
K2115.196041016with plastic cap, without locknutcolza yellow RAL 1021CP4M101039,526,31510,94,96101814 on request
K2115.196051016with plastic cap, without locknutcolza yellow RAL 1021CP5M101039,526,31510,94,96101,3814 on request
K2115.196061016with plastic cap, without locknutcolza yellow RAL 1021CP6M101039,526,31510,94,96101,8814 on request
K2115.1960410116with plastic cap, without locknutcolza yellow RAL 1021CP4M10x11039,526,31510,94,96101814 on request
K2115.1960510116with plastic cap, without locknutcolza yellow RAL 1021CP5M10x11039,526,31510,94,96101,3814 on request
K2115.1960610116with plastic cap, without locknutcolza yellow RAL 1021CP6M10x11039,526,31510,94,96101,8814 on request
K2115.196051216with plastic cap, without locknutcolza yellow RAL 1021CP5M121248,431,11912,95,78121,3515 on request
K2115.196061216with plastic cap, without locknutcolza yellow RAL 1021CP6M121248,431,11912,95,78121,8515 on request
K2115.196081216with plastic cap, without locknutcolza yellow RAL 1021CP8M121248,431,11912,95,78122,3515 on request
K2115.1960512116with plastic cap, without locknutcolza yellow RAL 1021CP5M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612116with plastic cap, without locknutcolza yellow RAL 1021CP6M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812116with plastic cap, without locknutcolza yellow RAL 1021CP8M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061616with plastic cap, without locknutcolza yellow RAL 1021CP6M161662,341,52616,6710161,81535 on request
K2115.196081616with plastic cap, without locknutcolza yellow RAL 1021CP8M161662,341,52616,6710162,31535 on request
K2115.196101616with plastic cap, without locknutcolza yellow RAL 1021CP10M161662,341,52616,6710162,81535 on request
K2115.1960616116with plastic cap, without locknutcolza yellow RAL 1021CP6M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816116with plastic cap, without locknutcolza yellow RAL 1021CP8M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016116with plastic cap, without locknutcolza yellow RAL 1021CP10M16x1,51662,341,52616,6710162,81535 on request
K2115.196082016with plastic cap, without locknutcolza yellow RAL 1021CP8M202072,351,33020,58,512202,32060 on request
K2115.196102016with plastic cap, without locknutcolza yellow RAL 1021CP10M202072,351,33020,58,512202,82060 on request
K2115.196122016with plastic cap, without locknutcolza yellow RAL 1021CP12M202072,351,33020,58,5122032060 on request
K2115.1960820116with plastic cap, without locknutcolza yellow RAL 1021CP8M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020116with plastic cap, without locknutcolza yellow RAL 1021CP10M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220116with plastic cap, without locknutcolza yellow RAL 1021CP12M20x1,52072,351,33020,58,5122032060 on request
K2115.196041084with plastic cap, without locknuttraffic red RAL 3020CP4M101039,526,31510,94,96101814 on request
K2115.196051084with plastic cap, without locknuttraffic red RAL 3020CP5M101039,526,31510,94,96101,3814 on request
K2115.196061084with plastic cap, without locknuttraffic red RAL 3020CP6M101039,526,31510,94,96101,8814 on request
K2115.1960410184with plastic cap, without locknuttraffic red RAL 3020CP4M10x11039,526,31510,94,96101814 on request
K2115.1960510184with plastic cap, without locknuttraffic red RAL 3020CP5M10x11039,526,31510,94,96101,3814 on request
K2115.1960610184with plastic cap, without locknuttraffic red RAL 3020CP6M10x11039,526,31510,94,96101,8814 on request
K2115.196051284with plastic cap, without locknuttraffic red RAL 3020CP5M121248,431,11912,95,78121,3515 on request
K2115.196061284with plastic cap, without locknuttraffic red RAL 3020CP6M121248,431,11912,95,78121,8515 on request
K2115.196081284with plastic cap, without locknuttraffic red RAL 3020CP8M121248,431,11912,95,78122,3515 on request
K2115.1960512184with plastic cap, without locknuttraffic red RAL 3020CP5M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612184with plastic cap, without locknuttraffic red RAL 3020CP6M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812184with plastic cap, without locknuttraffic red RAL 3020CP8M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061684with plastic cap, without locknuttraffic red RAL 3020CP6M161662,341,52616,6710161,81535 on request
K2115.196081684with plastic cap, without locknuttraffic red RAL 3020CP8M161662,341,52616,6710162,31535 on request
K2115.196101684with plastic cap, without locknuttraffic red RAL 3020CP10M161662,341,52616,6710162,81535 on request
K2115.1960616184with plastic cap, without locknuttraffic red RAL 3020CP6M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816184with plastic cap, without locknuttraffic red RAL 3020CP8M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016184with plastic cap, without locknuttraffic red RAL 3020CP10M16x1,51662,341,52616,6710162,81535 on request
K2115.196082084with plastic cap, without locknuttraffic red RAL 3020CP8M202072,351,33020,58,512202,32060 on request
K2115.196102084with plastic cap, without locknuttraffic red RAL 3020CP10M202072,351,33020,58,512202,82060 on request
K2115.196122084with plastic cap, without locknuttraffic red RAL 3020CP12M202072,351,33020,58,5122032060 on request
K2115.1960820184with plastic cap, without locknuttraffic red RAL 3020CP8M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020184with plastic cap, without locknuttraffic red RAL 3020CP10M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220184with plastic cap, without locknuttraffic red RAL 3020CP12M20x1,52072,351,33020,58,5122032060 on request
K2115.196041086with plastic cap, without locknutsignal green RAL 6032CP4M101039,526,31510,94,96101814 on request
K2115.196051086with plastic cap, without locknutsignal green RAL 6032CP5M101039,526,31510,94,96101,3814 on request
K2115.196061086with plastic cap, without locknutsignal green RAL 6032CP6M101039,526,31510,94,96101,8814 on request
K2115.1960410186with plastic cap, without locknutsignal green RAL 6032CP4M10x11039,526,31510,94,96101814 on request
K2115.1960510186with plastic cap, without locknutsignal green RAL 6032CP5M10x11039,526,31510,94,96101,3814 on request
K2115.1960610186with plastic cap, without locknutsignal green RAL 6032CP6M10x11039,526,31510,94,96101,8814 on request
K2115.196051286with plastic cap, without locknutsignal green RAL 6032CP5M121248,431,11912,95,78121,3515 on request
K2115.196061286with plastic cap, without locknutsignal green RAL 6032CP6M121248,431,11912,95,78121,8515 on request
K2115.196081286with plastic cap, without locknutsignal green RAL 6032CP8M121248,431,11912,95,78122,3515 on request
K2115.1960512186with plastic cap, without locknutsignal green RAL 6032CP5M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612186with plastic cap, without locknutsignal green RAL 6032CP6M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812186with plastic cap, without locknutsignal green RAL 6032CP8M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061686with plastic cap, without locknutsignal green RAL 6032CP6M161662,341,52616,6710161,81535 on request
K2115.196081686with plastic cap, without locknutsignal green RAL 6032CP8M161662,341,52616,6710162,31535 on request
K2115.196101686with plastic cap, without locknutsignal green RAL 6032CP10M161662,341,52616,6710162,81535 on request
K2115.1960616186with plastic cap, without locknutsignal green RAL 6032CP6M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816186with plastic cap, without locknutsignal green RAL 6032CP8M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016186with plastic cap, without locknutsignal green RAL 6032CP10M16x1,51662,341,52616,6710162,81535 on request
K2115.196082086with plastic cap, without locknutsignal green RAL 6032CP8M202072,351,33020,58,512202,32060 on request
K2115.196102086with plastic cap, without locknutsignal green RAL 6032CP10M202072,351,33020,58,512202,82060 on request
K2115.196122086with plastic cap, without locknutsignal green RAL 6032CP12M202072,351,33020,58,5122032060 on request
K2115.1960820186with plastic cap, without locknutsignal green RAL 6032CP8M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020186with plastic cap, without locknutsignal green RAL 6032CP10M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220186with plastic cap, without locknutsignal green RAL 6032CP12M20x1,52072,351,33020,58,5122032060 on request
K2115.196041087with plastic cap, without locknuttraffic blue RAL 5017CP4M101039,526,31510,94,96101814 on request
K2115.196051087with plastic cap, without locknuttraffic blue RAL 5017CP5M101039,526,31510,94,96101,3814 on request
K2115.196061087with plastic cap, without locknuttraffic blue RAL 5017CP6M101039,526,31510,94,96101,8814 on request
K2115.1960410187with plastic cap, without locknuttraffic blue RAL 5017CP4M10x11039,526,31510,94,96101814 on request
K2115.1960510187with plastic cap, without locknuttraffic blue RAL 5017CP5M10x11039,526,31510,94,96101,3814 on request
K2115.1960610187with plastic cap, without locknuttraffic blue RAL 5017CP6M10x11039,526,31510,94,96101,8814 on request
K2115.196051287with plastic cap, without locknuttraffic blue RAL 5017CP5M121248,431,11912,95,78121,3515 on request
K2115.196061287with plastic cap, without locknuttraffic blue RAL 5017CP6M121248,431,11912,95,78121,8515 on request
K2115.196081287with plastic cap, without locknuttraffic blue RAL 5017CP8M121248,431,11912,95,78122,3515 on request
K2115.1960512187with plastic cap, without locknuttraffic blue RAL 5017CP5M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612187with plastic cap, without locknuttraffic blue RAL 5017CP6M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812187with plastic cap, without locknuttraffic blue RAL 5017CP8M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061687with plastic cap, without locknuttraffic blue RAL 5017CP6M161662,341,52616,6710161,81535 on request
K2115.196081687with plastic cap, without locknuttraffic blue RAL 5017CP8M161662,341,52616,6710162,31535 on request
K2115.196101687with plastic cap, without locknuttraffic blue RAL 5017CP10M161662,341,52616,6710162,81535 on request
K2115.1960616187with plastic cap, without locknuttraffic blue RAL 5017CP6M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816187with plastic cap, without locknuttraffic blue RAL 5017CP8M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016187with plastic cap, without locknuttraffic blue RAL 5017CP10M16x1,51662,341,52616,6710162,81535 on request
K2115.196082087with plastic cap, without locknuttraffic blue RAL 5017CP8M202072,351,33020,58,512202,32060 on request
K2115.196102087with plastic cap, without locknuttraffic blue RAL 5017CP10M202072,351,33020,58,512202,82060 on request
K2115.196122087with plastic cap, without locknuttraffic blue RAL 5017CP12M202072,351,33020,58,5122032060 on request
K2115.1960820187with plastic cap, without locknuttraffic blue RAL 5017CP8M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020187with plastic cap, without locknuttraffic blue RAL 5017CP10M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220187with plastic cap, without locknuttraffic blue RAL 5017CP12M20x1,52072,351,33020,58,5122032060 on request
K2115.196041088with plastic cap, without locknutlight grey RAL 7035CP4M101039,526,31510,94,96101814 on request
K2115.196051088with plastic cap, without locknutlight grey RAL 7035CP5M101039,526,31510,94,96101,3814 on request
K2115.196061088with plastic cap, without locknutlight grey RAL 7035CP6M101039,526,31510,94,96101,8814 on request
K2115.1960410188with plastic cap, without locknutlight grey RAL 7035CP4M10x11039,526,31510,94,96101814 on request
K2115.1960510188with plastic cap, without locknutlight grey RAL 7035CP5M10x11039,526,31510,94,96101,3814 on request
K2115.1960610188with plastic cap, without locknutlight grey RAL 7035CP6M10x11039,526,31510,94,96101,8814 on request
K2115.196051288with plastic cap, without locknutlight grey RAL 7035CP5M121248,431,11912,95,78121,3515 on request
K2115.196061288with plastic cap, without locknutlight grey RAL 7035CP6M121248,431,11912,95,78121,8515 on request
K2115.196081288with plastic cap, without locknutlight grey RAL 7035CP8M121248,431,11912,95,78122,3515 on request
K2115.1960512188with plastic cap, without locknutlight grey RAL 7035CP5M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612188with plastic cap, without locknutlight grey RAL 7035CP6M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812188with plastic cap, without locknutlight grey RAL 7035CP8M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061688with plastic cap, without locknutlight grey RAL 7035CP6M161662,341,52616,6710161,81535 on request
K2115.196081688with plastic cap, without locknutlight grey RAL 7035CP8M161662,341,52616,6710162,31535 on request
K2115.196101688with plastic cap, without locknutlight grey RAL 7035CP10M161662,341,52616,6710162,81535 on request
K2115.1960616188with plastic cap, without locknutlight grey RAL 7035CP6M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816188with plastic cap, without locknutlight grey RAL 7035CP8M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016188with plastic cap, without locknutlight grey RAL 7035CP10M16x1,51662,341,52616,6710162,81535 on request
K2115.196082088with plastic cap, without locknutlight grey RAL 7035CP8M202072,351,33020,58,512202,32060 on request
K2115.196102088with plastic cap, without locknutlight grey RAL 7035CP10M202072,351,33020,58,512202,82060 on request
K2115.196122088with plastic cap, without locknutlight grey RAL 7035CP12M202072,351,33020,58,5122032060 on request
K2115.1960820188with plastic cap, without locknutlight grey RAL 7035CP8M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020188with plastic cap, without locknutlight grey RAL 7035CP10M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220188with plastic cap, without locknutlight grey RAL 7035CP12M20x1,52072,351,33020,58,5122032060 on request