- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Latches
- Snap locks
- K1481
Remote release, zinc
- K1646
Bowden cables
- K1651
Snap locks, plastic with fold-down grip
- K1851
Snap locks stainless steel with Bowden cable connection and grip, fold-down
- K1850
Snap locks stainless steel with grip, fold-down
- K1652
Snap locks, snap-in, plastic with grip
- K2010
Snap locks, plastic with recessed grip, snap-in
- K2010_A
Snap locks, plastic with recessed grip, snap-in, Form A, mini
- K2010_B
Snap locks, plastic with recessed grip, snap-in, Form B, small
- K2010_C
Snap locks, plastic with recessed grip, snap-in, Form C, medium
- K2010_D
Snap locks, plastic with recessed grip, snap-in, Form D, large
- K2011
Snap locks, plastic with recessed grip, snap-in
- K1653
Snap locks, plastic with knob
- K1654
Snap locks, plastic with twist knob
- Slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2010Snap locks, plastic with recessed grip, snap-in |
go back |
|
|
DescriptionMaterial:Lock ABS.
Spring stainless steel 1.4310. Version:Lock black. Spring bright.Note:These snap locks are designed for flush installation in doors, hatches and covers.
Available in six different sizes for different door leaf thicknesses.
Flammability rating: listed UL94-HB.Type of operation:When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.Application:- Automobile industry - Medical technology - Machine construction - Equipment construction - Industrial control cabinetsAssembly:1. Produce a burr-free mounting cutout as shown in the drawing. 2. Insert the lock into the cutout from the front and push forwards. 3. Press the lock down to clip in.Drawing reference:1) Frame 2) Door leaf 3) Mounting cutout 4) Actuation direction 5) Lock 6) Spring Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Form definition | B | B1 | H | H1 = Total holding area | H2 | H3 | L | L1 | L2 | L3 | L4 | R | S = Door thickness in mm | Temperature range °C
| CAD | Acc. | Price | Order |
---|
K2010.1215250 | A | - | 25,2 | 22,1 | 13 | 6,7 | 2 | 22,4 | 31 | 35,3 | 4 | 22 | 8,5 | max. 0,25 | 1,2 | -40 to 60 |  | | on request | | K2010.1515250 | A | - | 25,2 | 22,1 | 13 | 6,7 | 2 | 22,4 | 31 | 35,3 | 4 | 22 | 8,5 | max. 0,25 | 1,5 | -40 to 60 |  | | on request | | K2010.1315300 | B | small | 30,5 | 25,1 | 13 | 6,7 | 2 | 25,4 | 47 | 55 | 4 | 38,1 | 12,7 | max. 0,25 | 1,3 | -40 to 60 |  | | on request | | K2010.1615300 | B | small | 30,5 | 25,1 | 13 | 6,7 | 2 | 25,4 | 47 | 55 | 4 | 38,1 | 12,7 | max. 0,25 | 1,6 | -40 to 60 |  | | on request | | K2010.2015500 | C | medium | 50,8 | 44,2 | 13 | 6,7 | 2 | 44,5 | 47 | 54,6 | 4 | 38,1 | 12,7 | max. 0,25 | 2 | -40 to 60 |  | | on request | | K2010.2221500 | D | large | 52,9 | 44,2 | 19 | 6,7 | 2 | 44,5 | 48 | 56 | 4 | 38,1 | 12,7 | max. 0,25 | 2,2 | -40 to 60 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|