Product groups
Rubber-metal overhead element
K2012

Rubber-metal overhead element

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version:Steel electro zinc-plated.Note:The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2012 Rubber-metal overhead element 213 kB
 Technical information for rubber buffers 36,6 kB

Drawings (total overview)

Rubber-metal overhead element

Item selection/filter

Order No.FormVersion 1BD

D1D2EGHH1H2H3LTSWShore gradeLoad
N
CADAcc.PriceOrder
K2012.10845Aexternal thread3225168,572M83833302,515--45125 on request
K2012.10860Aexternal thread3225168,572M83833302,515--60200 on request
K2012.10870Aexternal thread3225168,572M83833302,515--70300 on request
K2012.00845Binternal thread3225168,572M83833302,5-15-45125 on request
K2012.00860Binternal thread3225168,572M83833302,5-15-60200 on request
K2012.00870Binternal thread3225168,572M83833302,5-15-70300 on request
K2012.01040Cinternal thread62,563-10,585M1030--1,5--2140250 on request
K2012.01060Cinternal thread62,563-10,585M1030--1,5--2160700 on request