|
|
K1510Double ball swivelling |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Klemmverbinder Thermoplast. Flansch Aluminium.Version:Clamp connector black. Flange bright.Note:Vibration-resistant, lockable monitor bracket with angle adjustment in 15° increments. Two universal mounting plates with a swivel range of 60°. For dynamic loads of up to 3 kg and static loads of up to 10 kg. Universal mounting holes enable easy mounting on panel elements.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Image | Version 1 | CAD | Acc. | Price | Order |
---|
K1510.3007 |  | Double ball swivelling |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|