Product groups

Positioning bushes with status sensor

go back

Positioning bushes with status sensor from KIPP
All positions under control

You want to make your processes more transparent and safe? Our positioning and locating bushes with status sensor enable the integration of a central positioning control for indexing and ball lock pins in the production process. You have the choice between a pre-assembled complete solution with integrated sensor or a suitably prepared bush that you can equip yourself with commercially available inductive type sensor.

The key facts at a glance:

• Diversity: The series includes steel and stainless steel positioning bushes, stainless steel locating bushes and stainless steel locating bushes for ball lock pins with twist knob.

• Adaptable: As standard, the positioning and locating bushes are fitted with an inductive sensor that can be variably adjusted using a locknut.

• Reliable: The sensors have a two-metre, three-core PVC cable that transmits the signals processed by the sensor to the machine controller.

• Individuality: The self-assembly variants have a locknut for mounting a commercially available inductive sensor with a diameter of 3 mm.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33