Product groups
Steel plate swivel castors with solid rubber tyres, standard version
K1761_L

Steel plate swivel castors with solid rubber tyres, standard...

go back

Item description/product images

DescriptionMaterial:Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Version:Housing and rim press formed.
Double ball bearing with ball shield in castor head.
Roller bearings in the wheels.
Note:Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1761_L Swivel castors 257 kB

Drawings

Steel plate swivel castors with solid rubber tyres, standard version
Steel plate swivel castors with solid rubber tyres, standard version

Item selection/filter

Order No.Version 1Wheel
bearing
ABB1B2B3DD1LL1HRPermissible
load
kg
CADAcc.PriceOrder
K1761.08025without locking systemroller bearing3825-6085809100801027850 0.00 €
K1761.10030without locking systemroller bearing3630-60851009100801258670 0.00 €
K1761.12538without locking systemroller bearing4037,5-6085125910080150102,5100 0.00 €
K1761.16040without locking systemroller bearing6040758011016011140105195140135 0.00 €
K1761.20050without locking systemroller bearing6550758011020011140105235165205 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33