Product groups
Grub screw sets
with screw-in stop for gluing
K0405

Grub screw sets with screw-in stop for gluing

go back

Item description/product images

DescriptionVersion:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Studs with screw-in stop have been designed especially for gluing-in. They allow mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
The LOCTITE products 638 and 648 have proven themselves in practice as a successful bonding agent.
Technical data see K0404.
Note:Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0405 Grub screw sets with screw-in stop for gluing 215 kB

Item selection/filter

Order No.Main
material
Content (pcs.)
(LOCTITE adhesives 638 and 648 not included)
CADAcc.PriceOrder
K0405.01steelM5x20 (x20), M5x40 (x20), M5x60 (x10), M6x20 (x20), M6x40 (x20), M6x60(x10), M8x20 (x10), M8x40 (x10), M8x60 (x6), M10x20 (x10), M10x40 0.00 €
K0405.02stainless steelM5x20 (x20), M5x40 (x20), M5x60 (x10), M6x20 (x20), M6x40 (x20), M6x60(x10), M8x20 (x10), M8x40 (x10), M8x60 (x6), M10x20 (x10), M10x40 0.00 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33