Product groups

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel electro zinc-plated, hardness
D1 ≤ 14 = 140 HV.
D1 > 17 = 100 HV.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:The pulleys have an OD of D2 = ~3 × D1.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1150 Washers with large OD DIN 9021 116 kB
 Overview of standards for fasteners 713 kB

Drawings

Washers with large OD DIN 9021

Overview of items (compressed)

Item selection/filter
Order No.Main
material
for
screws
D1

D2HCADAcc.PriceOrder
K1150.03steelM33,290,8 0.00 €
K1150.04steelM44,3121 0.00 €
K1150.05steelM55,3151,2 0.00 €
K1150.06steelM66,4181,6 0.00 €
K1150.08steelM88,4242 0.00 €
K1150.10steelM1010,5302,5 0.00 €
K1150.12steelM1213373 0.00 €
K1150.14steelM1415443 0.00 €
K1150.16steelM1617503 0.00 €
K1150.18steelM1820564 0.00 €
K1150.20steelM2022604 0.00 €
K1150.24steelM2426725 0.00 €
K1150.30steelM3033926 0.00 €
K1150.103stainless steel A2M33,290,8 0.00 €
K1150.104stainless steel A2M44,3121 0.00 €
K1150.105stainless steel A2M55,3151,2 0.00 €
K1150.106stainless steel A2M66,4181,6 0.00 €
K1150.108stainless steel A2M88,4242 0.00 €
K1150.110stainless steel A2M1010,5302,5 0.00 €
K1150.112stainless steel A2M1213373 0.00 €
K1150.114stainless steel A2M1415443 0.00 €
K1150.116stainless steel A2M1617503 0.00 €
K1150.118stainless steel A2M1820564 0.00 €
K1150.120stainless steel A2M2022604 0.00 €
K1150.124stainless steel A2M2426725 0.00 €
K1150.603stainless steel A4M33,290,8 0.00 €
K1150.604stainless steel A4M44,3121 0.00 €
K1150.605stainless steel A4M55,3151,2 0.00 €
K1150.606stainless steel A4M66,4181,6 0.00 €
K1150.608stainless steel A4M88,4242 0.00 €
K1150.610stainless steel A4M1010,5302,5 0.00 €
K1150.612stainless steel A4M1213373 0.00 €
K1150.614stainless steel A4M1415443 0.00 €
K1150.616stainless steel A4M1617503 0.00 €
K1150.618stainless steel A4M1820564 0.00 €
K1150.620stainless steel A4M2022604 0.00 €
K1150.624stainless steel A4M2426725 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33