Product groups
UNILOCK clamping bolts size 80 mm
K0967

UNILOCK clamping bolts size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNILOCK clamping bolt is suitable for clamping and positioning workpieces and fixtures. Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.

The following retaining forces are possible when the UNILOCK clamping bolts are used together with M10, M12 or M16 fastening screws:
- Retaining force (M10) 35,000N
- Retaining force (M12) 50,000N
- Retaining force (M16) 75,000N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.

Other clamping bolts in the same system size are available under K1471, K0968 and K0967 with threaded pin.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0967 UNILOCK clamping pin size 80 mm 249 kB
 Technical information zero-point clamping system 116 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK clamping bolts size 80 mm

Item selection/filter

Order No.FormD

D1D2D3HTSWCADAcc.PriceOrder
K0967.140160512A16M1216,510,3510,510 0.00 €
K0967.140180512A18M1216,510,3510,510 0.00 €
K0967.140220516A22M1618,514,2512,517 0.00 €
K0967.140250512A25M1216,510,3510,510 0.00 €
K0967.140250516A25M1618,514,2512,517 0.00 €
K0967.240160512B16M1216,510,3510,510 0.00 €
K0967.240180512B18M1216,510,3510,510 0.00 €
K0967.240220516B22M1618,514,2512,517 0.00 €
K0967.240250512B25M1216,510,3510,510 0.00 €
K0967.240250516B25M1618,514,2512,517 0.00 €
K0967.340160512C16M1216,510,3510,510 0.00 €
K0967.340180512C18M1216,510,3510,510 0.00 €
K0967.340220516C22M1618,514,2512,517 0.00 €
K0967.340250512C25M1216,510,3510,510 0.00 €
K0967.340250516C25M1618,514,2512,517 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33