Product groups
UNILOCK clamping bolts with through hole, system size 80 mm
K1471

UNILOCK clamping bolts with through hole, system size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Swivel fastening screw M16x65, tempered and black oxidised.
Note:The UNILOCK clamping bolts are suitable for clamping and positioning workpieces and fixtures. Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.Drawing reference:
1) Swivel fastening screw M16x65.
Grade 10.9.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1471 UNILOCK clamping pin with through hole, system size 80 mm 310 kB
 Technical information zero-point clamping system 116 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK clamping bolts with through hole, system size 80 mm

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
CADAcc.PriceOrder
K1471.140250516A2516,55120 0.00 €
K1471.240250516B2516,55120 0.00 €
K1471.340250516C2516,55120 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33