- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- K0406
Shaft collars set screw DIN 705, steel
- K0406
Shaft collars set screw DIN 705, stainless steel
- K0407
Shaft collars with wing grip similar to DIN 705, steel
- K0611
One-piece shaft collars slitted inside
- K0611
One-piece shaft collars slitted outside
- K0611
Shaft collars one-piece with clamping lever
- K2225
One-piece shaft collars, steel or stainless steel, slitted inside with support face
- K2118
Shaft collar, plastic
- K0612
Shaft collars two-piece
- K2224
Two-piece shaft collars, steel or stainless steel with support face
- K0986
Shaft collars tapped
- K1924
Shaft collars one-piece, wide, slitted inside
- K1923
Shaft collars one-piece, wide, slitted outside
- K1925
Shaft collars two-piece wide
- K0376
Clamp hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0406_EShaft collars set screw DIN 705, steel , Form E, hexagon socket |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Shaft collar bright or electro zinc-plated, blue passivated. Grub screw grade 45H, bright (black) or electro zinc-plated, blue passivated. Drawing reference:1) Second grub screw from D1 ≥ 75 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Surface finish body | Form | D1 | B | D2 | D3 grub screw | CAD | Acc. | Price | Order |
---|
K0406.300301 | steel | bright | E | 3 | 5 | 7 | M2x3 |  | | on request | | K0406.300401 | steel | bright | E | 4 | 5 | 8 | M2,5x3 |  | | on request | | K0406.300501 | steel | bright | E | 5 | 6 | 10 | M3x4 |  | | on request | | K0406.300601 | steel | bright | E | 6 | 8 | 12 | M4x5 |  | | on request | | K0406.300701 | steel | bright | E | 7 | 8 | 12 | M4x5 |  | | on request | | K0406.300801 | steel | bright | E | 8 | 8 | 16 | M4x6 |  | | on request | | K0406.300901 | steel | bright | E | 9 | 10 | 18 | M5x8 |  | | on request | | K0406.301001 | steel | bright | E | 10 | 10 | 20 | M5x8 |  | | on request | | K0406.301101 | steel | bright | E | 11 | 10 | 20 | M5x8 |  | | on request | | K0406.301201 | steel | bright | E | 12 | 12 | 22 | M6x8 |  | | on request | | K0406.301401 | steel | bright | E | 14 | 12 | 25 | M6x8 |  | | on request | | K0406.301501 | steel | bright | E | 15 | 12 | 25 | M6x8 |  | | on request | | K0406.301601 | steel | bright | E | 16 | 12 | 28 | M6x8 |  | | on request | | K0406.301801 | steel | bright | E | 18 | 14 | 32 | M6x8 |  | | on request | | K0406.302001 | steel | bright | E | 20 | 14 | 32 | M6x8 |  | | on request | | K0406.302401 | steel | bright | E | 24 | 16 | 40 | M8x12 |  | | on request | | K0406.302501 | steel | bright | E | 25 | 16 | 40 | M8x10 |  | | on request | | K0406.302601 | steel | bright | E | 26 | 16 | 40 | M8x10 |  | | on request | | K0406.302801 | steel | bright | E | 28 | 16 | 45 | M8x12 |  | | on request | | K0406.303001 | steel | bright | E | 30 | 16 | 45 | M8x10 |  | | on request | | K0406.303201 | steel | bright | E | 32 | 16 | 50 | M8x12 |  | | on request | | K0406.303501 | steel | bright | E | 35 | 16 | 56 | M8x12 |  | | on request | | K0406.303601 | steel | bright | E | 36 | 16 | 56 | M8x12 |  | | on request | | K0406.303801 | steel | bright | E | 38 | 16 | 56 | M8x12 |  | | on request | | K0406.304001 | steel | bright | E | 40 | 18 | 63 | M10x16 |  | | on request | | K0406.304201 | steel | bright | E | 42 | 18 | 63 | M10x16 |  | | on request | | K0406.304501 | steel | bright | E | 45 | 18 | 70 | M10x16 |  | | on request | | K0406.304801 | steel | bright | E | 48 | 18 | 70 | M10x16 |  | | on request | | K0406.305001 | steel | bright | E | 50 | 18 | 80 | M10x16 |  | | on request | | K0406.305201 | steel | bright | E | 52 | 18 | 80 | M10x16 |  | | on request | | K0406.305501 | steel | bright | E | 55 | 18 | 80 | M10x16 |  | | on request | | K0406.305601 | steel | bright | E | 56 | 18 | 80 | M10x16 |  | | on request | | K0406.305801 | steel | bright | E | 58 | 20 | 90 | M10x16 |  | | on request | | K0406.306001 | steel | bright | E | 60 | 20 | 90 | M10x16 |  | | on request | | K0406.306301 | steel | bright | E | 63 | 20 | 90 | M10x16 |  | | on request | | K0406.306501 | steel | bright | E | 65 | 20 | 100 | M10x20 |  | | on request | | K0406.306801 | steel | bright | E | 68 | 20 | 100 | M10x20 |  | | on request | | K0406.307001 | steel | bright | E | 70 | 20 | 100 | M10x20 |  | | on request | | K0406.307201 | steel | bright | E | 72 | 20 | 100 | M10x20 |  | | on request | | K0406.307501 | stainless steel A2 | bright | E | 75 | 22 | 110 | M12x20 |  | | on request | | K0406.308001 | stainless steel A2 | bright | E | 80 | 22 | 110 | M12x20 |  | | on request | | K0406.308501 | stainless steel A2 | bright | E | 85 | 22 | 125 | M12x25 |  | | on request | | K0406.309001 | stainless steel A2 | bright | E | 90 | 22 | 125 | M12x20 |  | | on request | | K0406.310001 | stainless steel A2 | bright | E | 100 | 25 | 140 | M12x25 |  | | on request | | K0406.300303 | steel | galvanized, blue-passivated | E | 3 | 5 | 7 | M2x3 |  | | on request | | K0406.300403 | steel | galvanized, blue-passivated | E | 4 | 5 | 8 | M2,5x3 |  | | on request | | K0406.300503 | steel | galvanized, blue-passivated | E | 5 | 6 | 10 | M3x4 |  | | on request | | K0406.300603 | steel | galvanized, blue-passivated | E | 6 | 8 | 12 | M4x5 |  | | on request | | K0406.300703 | steel | galvanized, blue-passivated | E | 7 | 8 | 12 | M4x5 |  | | on request | | K0406.300803 | steel | galvanized, blue-passivated | E | 8 | 8 | 16 | M4x6 |  | | on request | | K0406.300903 | steel | galvanized, blue-passivated | E | 9 | 10 | 18 | M5x8 |  | | on request | | K0406.301003 | steel | galvanized, blue-passivated | E | 10 | 10 | 20 | M5x8 |  | | on request | | K0406.301103 | steel | galvanized, blue-passivated | E | 11 | 10 | 20 | M5x8 |  | | on request | | K0406.301203 | steel | galvanized, blue-passivated | E | 12 | 12 | 22 | M6x8 |  | | on request | | K0406.301403 | steel | galvanized, blue-passivated | E | 14 | 12 | 25 | M6x8 |  | | on request | | K0406.301503 | steel | galvanized, blue-passivated | E | 15 | 12 | 25 | M6x8 |  | | on request | | K0406.301603 | steel | galvanized, blue-passivated | E | 16 | 12 | 28 | M6x8 |  | | on request | | K0406.301803 | steel | galvanized, blue-passivated | E | 18 | 14 | 32 | M6x8 |  | | on request | | K0406.302003 | steel | galvanized, blue-passivated | E | 20 | 14 | 32 | M6x8 |  | | on request | | K0406.302403 | steel | galvanized, blue-passivated | E | 24 | 16 | 40 | M8x12 |  | | on request | | K0406.302503 | steel | galvanized, blue-passivated | E | 25 | 16 | 40 | M8x10 |  | | on request | | K0406.302603 | steel | galvanized, blue-passivated | E | 26 | 16 | 40 | M8x10 |  | | on request | | K0406.302803 | steel | galvanized, blue-passivated | E | 28 | 16 | 45 | M8x12 |  | | on request | | K0406.303003 | steel | galvanized, blue-passivated | E | 30 | 16 | 45 | M8x10 |  | | on request | | K0406.303203 | steel | galvanized, blue-passivated | E | 32 | 16 | 50 | M8x12 |  | | on request | | K0406.303503 | steel | galvanized, blue-passivated | E | 35 | 16 | 56 | M8x12 |  | | on request | | K0406.303603 | steel | galvanized, blue-passivated | E | 36 | 16 | 56 | M8x12 |  | | on request | | K0406.303803 | steel | galvanized, blue-passivated | E | 38 | 16 | 56 | M8x12 |  | | on request | | K0406.304003 | steel | galvanized, blue-passivated | E | 40 | 18 | 63 | M10x16 |  | | on request | | K0406.304203 | steel | galvanized, blue-passivated | E | 42 | 18 | 63 | M10x16 |  | | on request | | K0406.304503 | steel | galvanized, blue-passivated | E | 45 | 18 | 70 | M10x16 |  | | on request | | K0406.304803 | steel | galvanized, blue-passivated | E | 48 | 18 | 70 | M10x16 |  | | on request | | K0406.305003 | steel | galvanized, blue-passivated | E | 50 | 18 | 80 | M10x16 |  | | on request | | K0406.305203 | steel | galvanized, blue-passivated | E | 52 | 18 | 80 | M10x16 |  | | on request | | K0406.305503 | steel | galvanized, blue-passivated | E | 55 | 18 | 80 | M10x16 |  | | on request | | K0406.305603 | steel | galvanized, blue-passivated | E | 56 | 18 | 80 | M10x16 |  | | on request | | K0406.305803 | steel | galvanized, blue-passivated | E | 58 | 20 | 90 | M10x16 |  | | on request | | K0406.306003 | steel | galvanized, blue-passivated | E | 60 | 20 | 90 | M10x16 |  | | on request | | K0406.306303 | steel | galvanized, blue-passivated | E | 63 | 20 | 90 | M10x16 |  | | on request | | K0406.306503 | steel | galvanized, blue-passivated | E | 65 | 20 | 100 | M10x20 |  | | on request | | K0406.306803 | steel | galvanized, blue-passivated | E | 68 | 20 | 100 | M10x20 |  | | on request | | K0406.307003 | steel | galvanized, blue-passivated | E | 70 | 20 | 100 | M10x20 |  | | on request | | K0406.307203 | steel | galvanized, blue-passivated | E | 72 | 20 | 100 | M10x20 |  | | on request | | K0406.307503 | steel | galvanized, blue-passivated | E | 75 | 22 | 110 | M12x20 |  | | on request | | K0406.308003 | steel | galvanized, blue-passivated | E | 80 | 22 | 110 | M12x20 |  | | on request | | K0406.308503 | steel | galvanized, blue-passivated | E | 85 | 22 | 125 | M12x25 |  | | on request | | K0406.309003 | steel | galvanized, blue-passivated | E | 90 | 22 | 125 | M12x20 |  | | on request | | K0406.310003 | steel | galvanized, blue-passivated | E | 100 | 25 | 140 | M12x25 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|