Product groups
Latches, zinc with sheet metal bracket, fastening holes concealed, not lockable
K2359_NASB

Latches, zinc with sheet metal bracket, fastening holes...

go back

Item description/product images

DescriptionMaterial:Die-cast zinc.Version:Black powder-coated, high-gloss chromed or matt chromed.Note:Latches for the easy and secure locking of doors and hatches. The toggle system makes them vibration proof.

The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.

The die-cast housing conceals all functional parts and so secures against dismantling when closed.

Max. load capacity is 1,200 N.

Supplied with catch plate.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2359_NASB Latches, fastening holes hidden, not lockable 184 kB

Drawings

Latches, zinc with sheet metal bracket, fastening holes concealed, not lockable

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
LBHB1DD1EE1E2H1H2L1L2CADAcc.PriceOrder
K2359.10064not lockableblackpowder-coated64,826,51819,73,23,21212306,53,515,56 on request
K2359.20064not lockable-high-gloss chromed64,826,51819,73,23,21212306,53,515,56 on request
K2359.30064not lockable-matt chromed64,826,51819,73,23,21212306,53,515,56 on request
K2359.10076not lockableblackpowder-coated763221243,23,2161234,584166 on request
K2359.20076not lockable-high-gloss chromed763221243,23,2161234,784166 on request
K2359.30076not lockable-matt chromed763221243,23,2161234,984166 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33