Product groups
Latches, zinc with sheet metal bracket, fastening holes concealed
K2359

Latches, zinc with sheet metal bracket, fastening holes concealed

go back

Item description/product images

DescriptionMaterial:Die-cast zinc.Version:Black powder-coated, high-gloss chromed or matt chromed.Note:Latches for the easy and secure locking of doors and hatches. The toggle system makes them vibration proof.

The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.

The die-cast housing conceals all functional parts and so secures against dismantling when closed.

2 keys are supplied with the version that has a cylinder lock. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. all locks can be opened with the same key.

Max. load capacity is 1,200 N.

Supplied with catch plate.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2359 Latches, fastening holes hidden 279 kB

Drawings (total overview)

Latches, zinc with sheet metal bracket, fastening holes concealed

Latches, zinc with sheet metal bracket, fastening holes concealed, not lockable

More information

Drawings

Latches, zinc with sheet metal bracket, fastening holes concealed, not lockable

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
LBHB1DD1EE1E2H1H2L1L2CADAcc.PriceOrder
K2359.10064not lockableblackpowder-coated64,826,51819,73,23,21212306,53,515,56 on request
K2359.20064not lockable-high-gloss chromed64,826,51819,73,23,21212306,53,515,56 on request
K2359.30064not lockable-matt chromed64,826,51819,73,23,21212306,53,515,56 on request
K2359.10076not lockableblackpowder-coated763221243,23,2161234,584166 on request
K2359.20076not lockable-high-gloss chromed763221243,23,2161234,784166 on request
K2359.30076not lockable-matt chromed763221243,23,2161234,984166 on request

Latches, zinc with sheet metal bracket, fastening holes concealed, lockable

More information

Drawings

Latches, zinc with sheet metal bracket, fastening holes concealed, lockable

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
LBHB1DD1EE1E2H1H2L1L2CADAcc.PriceOrder
K2359.11064lockableblackpowder-coated64,826,51819,73,23,21212306,53,515,56 on request
K2359.21064lockable-high-gloss chromed64,826,51819,73,23,21212306,53,515,56 on request
K2359.31064lockable-matt chromed64,826,51819,73,23,21212306,53,515,56 on request
K2359.11076lockableblackpowder-coated763221243,23,2161234,684166 on request
K2359.21076lockable-high-gloss chromed763221243,23,2161234,884166 on request
K2359.31076lockable-matt chromed763221243,23,2161234,184166 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bosnia and Herzegovina
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33